Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
ThermoVision® Situational Awareness (SA)
Vehicle Mounted IR and EO Imaging System
Vehicle Mounted IR and EO Imaging System
ThermoVision® Situational Awareness (SA)
SITUATIONAL AWARENESS SURVEILLANCE FORCE PROTECTION RECONNAISSANCE NAVIGATION SUPPORT

ThermoVision® Situational Awareness (SA)

ThermoVision SA is a vehicle-mounted thermal imaging system built to enhance situational awareness on the battlefield. All variants provide thermal video streaming, while the dual sensor provides an additional EO color camera. Situational awareness is a critical factor on the battlefield, and as new threats emerge, crews must be able to see and assess their surroundings from inside the vehicle without exposing themselves to danger. Operators are equipped with a 90-degree field-of-view (FOV), elevating their ability to maneuver and take action when necessary.

Features

LOW LATENCY

The system provides a low latency image so operators can see objects and targets quickly and take action.

REDUCE COGNITIVE BURDEN

The system provides features like region of interest adjustment and optional terrain overlays to allow operators to avoid constant settings changes during missions.

DIGITAL DETAIL ENHANCEMENT

Teledyne FLIR provides Digital Detail Enhancement (DDE) to bring out the best thermal image for unmatched clarity.
Domain Solution

Product Support

Materials and Files

Datasheet
ThermoVision Situational Awareness (SA) Datasheet LTR Request Access
ThermoVision Situational Awareness (SA) Datasheet A4 Request Access
Brochures
Vehicle Vision & Mobile Surveillance Solutions Brochure Request Access
Surveillance Catalog Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.