Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
ThermoVision® Driver Vision (DV-HD)
HD EO/IR Vehicle Vision System
HD EO/IR Vehicle Vision System
ThermoVision® Driver Vision (DV-HD)
DRIVER VISION NAVIGATION OBSTACLE AVOIDANCE LOW-LIGHT DRIVING CONVOY OPERATIONS

ThermoVision® Driver Vision (DV-HD)

ThermoVision DV-HD is a rugged vehicle-mounted imaging system designed to enhance driver vision and operational safety of both wheeled and tracked platforms in the most demanding environments. This easy to integrate compact, dual-sensor system provides operators with 1280p resolution EO/IR payloads, in a 55 degree field-of-view (FOV), for optimal clarity across a variety of terrain and weather conditions, helping ensure crew safety, reduce vehicle risk to unseen hazards, and contribute to mission success. The dual sensors can be blended to reveal key details essential to driver navigation and detecting threats, and provide low latency video for real-time confidence whether in daylight, low-light or nighttime conditions. ThermoVision HD enhances mobility, reduces exposure, and supports rapid decision-making during reconnaissance, convoy movement, and force-protection missions.

Features

MANEUVER WITH PRECISION

Low-latency video streaming provides real-time awareness for
crew and expedites operational decision making.

DIGITAL OR ANALOG VIDEO OUTPUTS

Stabilized, high-resolution EO/IR sensors enhance visibility in
degraded weather conditions, and is MIL-STD-810H rated.

ENHANCED AWARENESS

Blended EO/IR reveals key details for rapid detection and reliable
identification of targets, obstacles and friendly forces.

AVOID BLIND SPOTS

Clear 55 degree FOV coverage aids navigation and safe
maneuvering during convoy, urban or close-contact operations.
This video is unavailable due to your cookie settings.
Domain Solution

Latest news

Teledyne FLIR Defense Displays Mobile Command & Control Platform with Advanced Sensor Technology at AUSA 2022
Press Release

Teledyne FLIR Defense Displays Mobile Command & Control Platform with Advanced Sensor Technology at AUSA 2022

READ THE STORY >>

Product Support

Materials and Files

Datasheet
ThermoVision DV_Datasheet-LTR 26-0526_WEB.pdf Request Access
ThermoVision DV_Datasheet-A4 26-0526_WEB.pdf Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.