Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
ThermoVision® Situational Awareness (SA-HD)
HD EO/IR Vehicle Imaging System
HD EO/IR Vehicle Imaging System
ThermoVision® Situational Awareness (SA-HD)
SITUATIONAL AWARENESS SURVEILLANCE FORCE PROTECTION RECONNAISSANCE NAVIGATION SUPPORT

ThermoVision® Situational Awareness (SA-HD)

ThermoVision SA-HD is rugged and compact EO/IR imaging system built to deliver superior situational awareness in battlefield environments for wheeled or tracked vehicles. The system provides blended thermal and color camera imaging for improved feature recognition, essential to target detection and identification in all conditions -- whether day or night, rain, smoke and other obscurants. Easy to integrate, the system provides low-latency video for real-time awareness essential for rapid detection during missions, empowering operators to react faster, navigate safely, and ensure crew safety. ThermoVision SA-HD is equipped with a wide 90 degree field-of-view (FOV), ensuring close-contact awareness so operators can maintain visibility of friendly forces and potential threats.

Features

WIDE-AREA THREAT AWARENESS

The systems’ 90 degree FOV delivers an uninterrupted picture of
the battlespace without constant turret or hull obstruction.

HIGH-RESOLUTION OBJECT DETECTION

Dual 1280p EO/IR sensors deliver crisp detail, which can be
blended to reveal key details essential to the mission.

ENHANCED CREW SAFETY

The system enables enhanced awareness from inside the vehicle,
reducing crew exposure to outside threats.

ALL-CONDITIONS VISUAL SUPERIORITY

Designed for MIL-STD-810H, operators maintain visual advantage
by maintaining clarity through darkness, smoke, dust, and other
obscurants.
This video is unavailable due to your cookie settings.
Domain Solution

Latest news

Teledyne FLIR Defense Displays Mobile Command & Control Platform with Advanced Sensor Technology at AUSA 2022
Press Release

Teledyne FLIR Defense Displays Mobile Command & Control Platform with Advanced Sensor Technology at AUSA 2022

READ THE STORY >>

Product Support

Materials and Files

Datasheet
ThermoVision SA_Datasheet-A4 26-0526_WEB.pdf Request Access
ThermoVision SA_Datasheet-LTR 26-0526_WEB.pdf Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.