Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
Galaxy Edge
The highest resolution airborne lidar with edge computing.
The highest resolution airborne lidar with edge computing.
Galaxy Edge
Intelligence Surveillance and Reconnaissance Under Canopy Object Detection Land Mine Detection Border Monitoring and Change Detection

Galaxy Edge

Galaxy Edge is the latest generation of the award-winning airborne lidar solution. Galaxy Edge delivers high-resolution data with the most efficient acquisition in steep terrain resulting in both lower carbon footprint and collection costs by 20-50%. Consistently delivering unmatched performance in variable terrain, compatible with fixed-wing, pressurized aircraft, drone or helicopter platforms. Real-time processing powered by Onboard delivers lidar point clouds for immediate use upon landing.

Features

Parallel Scan Lines

Uniform point spacing across the swath streamlines and cost-optimizes flight planning.

Additional Scan Lines

Higher resolution of smaller objects like electric wires, poles, and street signs.

Optimized Resolution

Reduces atmospheric noise and intensive labor delivering cleaner data, faster.

Turbulence and Terrain Compensation

Reduces operational costs through ~50% reduction in flight lines and reflight.

Real Time Processing & Quality Control

Real-time QC allows issues to be actioned immediately in the air, reducing standby and rework costs. Full-resolution point cloud available on landing, delivering rapid answers for time-sensitive applications and disaster response.

Direct from Plane to Production

Bypasses processing and logistical delays and enables LAS data to be ingested directly into any production environment for classification, analysis, and same day delivery.
This video is unavailable due to your cookie settings.
Domain Solution

Product Support

Materials and Files

Datasheet
Galaxy Edge Corridor Mapper Request Access
Galaxy Edge_Datasheet-LTR Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.