Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
Black Hornet® 4 PRS
SQUAD-LEVEL IMMEDIATE COVERT SITUATIONAL AWARENESS
NON-SPECIALIST NANO UAV SYSTEM
RESILIENT
Airborne Personal Reconnaissance System for Dismounted Soldiers
Airborne Personal Reconnaissance System for Dismounted Soldiers
Black Hornet® 4 PRS
IMMEDIATE ISR COVERT OPERATIONS SITUATIONAL AWARENESS BEYOND LINE-OF-SIGHT RECONNAISSANCE FORCE PROTECTION

Black Hornet® 4 PRS

The Black Hornet 4 is the next generation in covert UAV capabilities, and swiftly provides situational awareness and enhances effectiveness while minimizing cognitive strain on soldiers. At just 70 grams Black Hornet 4 can survive GPS-denied and contested environments, fly for more than 30 minutes, over three kilometers, and function in 25-knot winds and rain. The drone incorporates a high-resolution Thermal Imager (TI), an Electro Optical (EO) camera with exceptional low-light capabilities. Operators also benefit from an extended range and heightened resilience. Flight performance has been augmented by new obstacle avoidance capabilities and an advanced battery. The Black Hornet 4 redefines reconnaissance capabilities, empowering soldiers with critical insights for mission success.

Features

SQUAD-LEVEL IMMEDIATE COVERT SITUATIONAL AWARENESS

Save lives and minimize collateral damage. Detect and identify threats day and night without being detected. Increase operational tempo and expand maneuver options.

NON-SPECIALIST NANO UAV SYSTEM

A total system weight of 1.3kg and small enough for dismounted soldier to carry on a utility belt, Black Hornet PRS deploys easily, with minimal training required.

RESILIENT

MIL-STD-810.H compliant the Black Hornet 4 PRS G3 is wind tolerant up to 25 knots + gust (13m/s) and multi-mission capable ground speeds up to 10 m/s.
This video is unavailable due to your cookie settings.

IMMEDIATE ISR

COVERT OPERATIONS

SITUATIONAL AWARENESS

BEYOND LINE-OF-SIGHT RECONNAISSANCE

FORCE PROTECTION

Domain Solution

Latest news

Teledyne FLIR’s Black Hornet 4 Nano-Drone Approved for Defense Innovation Unit’s Blue UAS List
Press Release

Teledyne FLIR’s Black Hornet 4 Nano-Drone Approved for Defense Innovation Unit’s Blue UAS List

READ THE STORY >>
Teledyne FLIR Defense Wins $15 Million Contract for Black Hornet 4 Nano-Drones
Press Release

Teledyne FLIR Defense Wins $15 Million Contract for Black Hornet 4 Nano-Drones

READ THE STORY >>
FLIR Wins Additional $15.4M Contract for Black Hornet Nano-UAV Systems for U.S. Army Soldier Borne Sensor Program
Product News

FLIR Wins Additional $15.4M Contract for Black Hornet Nano-UAV Systems for U.S. Army Soldier Borne Sensor Program

READ THE STORY >>

Product Support

Materials and Files

Datasheet
Black Hornet-4_PRS_Datasheet-A4 Request Access
Black Hornet-4_PRS_Datasheet-LTR Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.