Teledyne FLIR Defense Wins $91 Million Contract from U.S. Army for Black Hornet 4 Nano-Drones
READ THE STORY >>
The ThermoSight® HISS-XLR clip-on thermal weapon sight allows snipers to detect and recognize man-size targets in excess of 2,000 meters, an increase in engagement range of more than 25% compared to previous models. Designed to mount on any MIL-STD-1913 rail interface forward of an existing scope, HISS-XLR can interface with a wide range of day scopes and weapon platforms. Long-range optics coupled with an HD display provides crisp imagery, and portrait orientation compensates for bullet drop at extreme ranges. Highly portable, HISS-XLR interfaces to standard ballistic computing devices and laser rangefinders designed for sniper applications. Ability to adjust with optional remote control pendant increases warfighter’s shooting stability, minimizes unnecessary movement that can potentially reveal location, and allows HISS-XLR to be set up for remote observation applications. Its distinctive combination of stand-off range and long-range target engagement provides snipers with unprecedented overmatch capability in all operational scenarios.
BEST-IN-CLASS IMAGING
LONG-RANGE ENGAGEMENTS
POWERFUL TACTICAL CAPABILITIES
AFTER-ACTION REVIEW CAPABILITY
FIELD-PROVEN DURABILITY
Teledyne FLIR Defense Wins $91 Million Contract from U.S. Army for Black Hornet 4 Nano-Drones
READ THE STORY >>
Teledyne FLIR Announces Winners of 2024 Vision Awards for Airborne Law Enforcement at APSCON Conference
READ THE STORY >>
Teledyne FLIR Defense Unveils Non-ITAR Long-Range Airborne Imaging System at Farnborough Air Show
READ THE STORY >>The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.