Teledyne FLIR Defense Unveils Non-ITAR Long-Range Airborne Imaging System at Farnborough Air Show
READ THE STORY >>
The StormCaster-T continuous zoom LWIR payload supports detection, recognition, identification and target acquisition day or night, with maximum range and time on station. Its continuous zoom lens permits long distance ISR while providing sharp, clear actionable imagery insupport of the mission. As a member of our next generation payload family, the StormCaster-T reflects a significant leap ahead in scalable payload performance offering a 7x improvement in line of sight stabilization, enhanced range of motion and a dramatically increased geolocation accuracy - all in a rugged, low SWaP-C package. The modularity of the StormCaster payload family facilitates interoperability and rapid interchange of payloads across SkyRanger R70 and R80D SkyRaider platforms while leveraging continuously evolving aircraft performance, intelligence and set of available accessories.
CONTINUOUS ZOOM IR
STABILIZATION PERFORMANCE
RICH AND EXPANDING FEATURE SET
Teledyne FLIR Defense Unveils Non-ITAR Long-Range Airborne Imaging System at Farnborough Air Show
READ THE STORY >>
Teledyne FLIR Defense Wins $13M Pentagon Contract for Remote CBRN Detection Using Autonomous Drones
READ THE STORY >>
Teledyne FLIR Defense Unveils Rogue 1 Loitering Munition System at SOF Week
READ THE STORY >>The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.