Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
Star SAFIRE® 380X-HD
MULTI-TILE, ALL PAYLOADS
IMPROVED TARGETING WITH MTI
SUPERIOR CLARITY AND DETECTION
AR MAPPING OVERLAYS
Advanced Imaging, Single LRU, EO/IR System
Advanced Imaging, Single LRU, EO/IR System
Star SAFIRE® 380X-HD
ISR SAR BORDER PATROL MARITIME PATROL FORCE PROTECTION FORWARD OBSERVATION

Star SAFIRE® 380X-HD

The Star SAFIRE® 380X-HD provides enhanced features in a single LRU for defense, airborne law enforcement, SAR units, and airborne firefighting applications. Advanced image aiding features reduce operator workload for faster, smarter decision support and features customizable configurations and icon-based graphics, multi-tile video management and external video input from another system.

Features

MULTI-TILE, ALL PAYLOADS

View all payloads at once, including external video input from another system in the air or on the ground with multi-tile management options.

LESS CLUTTER, MORE ACTION

The new user interface contains customizable, icon-based graphics (GUI), to expedite inputs when needed during the mission. Saved profiles and a decluttered active screen immediately reduce operator workload.

IMPROVED TARGETING WITH MTI

Identify threats earlier with Moving Target Indicator (MTI), now fully embedded in the system. Operators have increased situational awareness without a separate LRU.

SUPERIOR CLARITY AND DETECTION

Operators can see more details with de-scintillation filter, designed to remove atmosphere effects and obscurants that would otherwise reduce detection ability.

AR MAPPING OVERLAYS

Augmented reality mapping overlays help improve situational awareness for the operator by showing customized importable graphics and locations on the live video with the ability to slew to cue to them.
This video is unavailable due to your cookie settings.

ISR (Intelligence, Surveillance, Reconnaissance)

SAR (Search and Rescue)

BORDER PATROL

MARITIME PATROL

FORCE PROTECTION

FORWARD OBSERVATION

Domain Solution

Latest news

Modesto Star SAFIRE 380-HD  Air Program Revolutionizes the Skies
Use Case Scenario

Modesto Star SAFIRE 380-HD Air Program Revolutionizes the Skies

READ THE STORY >>
‘Chopper Cops’ and Star SAFIRE 380X Docuseries Q&A
Use Case Scenario

‘Chopper Cops’ and Star SAFIRE 380X Docuseries Q&A

READ THE STORY >>
Teledyne FLIR Defense Announces Winners of 2022 Vision Awards
Press Release

Teledyne FLIR Defense Announces Winners of 2022 Vision Awards

READ THE STORY >>

Product Support

Materials and Files

Datasheet
Star SAFIRE 380X-HD_Datasheet-A4 Download
Star SAFIRE 380X-HD_Datasheet-LTR Download
Brochures
Airborne Surveillance Brochure Request Access
Surveillance Catalog Request Access
380X Brochure Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.