Teledyne FLIR Defense Receives $15 Million Contract from NATO Partner for Advanced Weapon Sights
READ THE STORY >>
The SABER-NIR illuminator provides high-power, near-infrared illumination for use with night vision and I2 imagers. With up to 499mW of adjustable NIR illumination, the SABER-NIR provides unsurpassed beam uniformity for the ultimate capability in feature resolution and target discrimination. Small and lightweight, the battery operated SABER-NIR can be rifle-mounted or handheld. With variable beam divergence and variable intensity from 5.9mW to 499mW, it can be used for both close quarter, long-range, and precision applications. Teledyne FLIR is a leader in force protection, reconnaissance and surveillance missions. The SABER-NIR is the key tool for extensive illumination operations in harsh environments both day and night. The sale of these devices, intended solely for use by government law enforcement agency personnel, is restricted to Federal, state, and local government law enforcement agencies through a direct purchase order.
VARIABLE BEAM DIVERGENCE
COMPACT & LIGHTWEIGHT
FLEXIBLE USE
Teledyne FLIR Defense Receives $15 Million Contract from NATO Partner for Advanced Weapon Sights
READ THE STORY >>
Teledyne FLIR Defense Upgrades Surveillance Service Center Capability in Turkey
READ THE STORY >>
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.