Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
Recon® HD
Long-Range Detection. Intelligent Reconnaissance. Decisive Advantage.
Long-Range Detection. Intelligent Reconnaissance. Decisive Advantage.
Recon® HD
TARGET DETECTION RECOGNITION AND IDENTIFICATION RECONNAISSANCE SURVEILLANCE MILITARY POLICE SECURITY FORWARD OBSERVATION FORCE PROTECTION

Recon® HD

The RECON HD is a compact, rugged handheld thermal camera designed for long-range DRI performance at the forefront of current technology, with exponentially enhanced performance over previous models and integrated PRISM AI. It delivers exceptional thermal sensitivity and clarity via a High Definition (1280 × 720) sensor and a High Operating Temperature (HOT) MWIR cryo-cooled focal plane array. Designed to recognize targets at extended ranges, the RECON HD supports multiple capability modules on a lightweight base unit (under seven pounds) and operates with a variety of battery sources. Developed over two years in response to DoD customer feedback, it represents the pinnacle of long-range thermal imaging technology.

Features

SYNCHRONIZED ZOOM

CONTINUOUS AUTOFOCUS

LIVE VIDEO BLENDING

STILL IMAGE AND VIDEO RECORDING

STREAMING VIDEO OUTPUT

NEAR INFRARED LASER POINTING

Domain Solution

Product Support

Materials and Files

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.