Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
Ranger® MS-UC DefendIR
THERMAL/VISIBLE LIGHT CAMERA SYSTEM
PAN/TILT AND ZOOM ADVANTAGES
READY OUT-OF-THE-BOX
Transportable, mid-range multi-sensor surveillance system
Transportable, mid-range multi-sensor surveillance system
Ranger® MS-UC DefendIR
FORCE PROTECTION BORDER SURVEILLANCE TACTICAL RECONNAISSANCE TRAINING RANGE APPLICATIONS FIXED AND MOBILE SECURITYTHERMAL/VISIBLE LIGHT CAMERA SYSTEM

Ranger® MS-UC DefendIR

The Ranger® MS-UC DefendIR is an industry-leading mid-range thermal imager that can see in complete darkness and through various environmental conditions, including smoke, rain, snow, dust, and dense fog. It is ideally suited for day and night perimeter security, maritime surveillance, and DHS/DoD applications. The ruggedized housing is environmentally sealed and certified to meet NEMA4X, IP66, and MIL-STD-810F specifications, ensuring resilience in challenging weather and temperature conditions. With pan/tilt, continuous optical zoom, and multiple lens options, vast areas can be monitored in real-time. Capable of 360° panning and +/- 80° tilt in temperatures from -40° C to 65° C, DefendIR interfaces with VMD, radar, UGS, and other trigger sensors.

Features

THERMAL/VISIBLE LIGHT CAMERA SYSTEM

Blend imagery from the uncooled IR and CCD cameras withVisionSense™ to penetrate glare and see through glass or water

PAN/TILT AND ZOOM ADVANTAGES

Continuous optical zoom lets the user stay focused on the target. Tilt and continuous 360° pan allows for easier tracking

READY OUT-OF-THE-BOX

Integrates easily into existing fiber, wireless, or IP systems, and supports most protocols used in commercial and military applications CE tested

FORCE PROTECTION

BORDER SURVEILLANCE

TACTICAL RECONNAISSANCE

TRAINING

RANGE APPLICATIONS

FIXED AND MOBILE SECURITY

Latest news

Teledyne FLIR Delivering Airborne Surveillance Systems to Japan Maritime Self-Defense Force Worth Up to $21 Million
Press Release

Teledyne FLIR Delivering Airborne Surveillance Systems to Japan Maritime Self-Defense Force Worth Up to $21 Million

READ THE STORY >>
Teledyne FLIR Awarded $500 Million U.S. Army Contract for Family of Weapons Sights-Individual Program
Press Release

Teledyne FLIR Awarded $500 Million U.S. Army Contract for Family of Weapons Sights-Individual Program

READ THE STORY >>

Product Support

Materials and Files

Datasheet
Ranger MS-UC DefendIR Request Access
Brochures
Surveillance Catalog Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.