Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
LVSS ADA C-UAS
RAPID RELOCATION PERIMETER PROTECTION
ON-THE-MOVE EFFECTIVE, NON-KINETIC COUNTERMEASURES
ACT FASTER WITH HIGH PERFORMING VIDEO ANALYTICS
Mobile Surveillance with Air Domain Awareness (ADA) and Counter-UAS (C-UAS) Capabilities
Mobile Surveillance with Air Domain Awareness (ADA) and Counter-UAS (C-UAS) Capabilities
LVSS ADA C-UAS
FORCE PROTECTION BORDER SURVEILLANCE TACTICAL RECONNAISSANCE PIPELINE SECURITY MOBILE COMMAND CENTER MOBILE SECURITY TARGET TRACKING LONG RANGE SURVEILLANCE

LVSS ADA C-UAS

LVSS C-UAS adds proven Air Domain Awareness and Counter-UAS capabilities to the market-leading LVSS platform. LVSS C-UAS utilizes 3D Radar, EO/IR Camera, and RF detection and mitigation sensors to provide early warning alerts, detection, and non-kinetic countermeasures for various UAS systems. Threats are detected and displayed simultaneously, with position and elevation available for all radar tracks. The system is standalone, relocatable, and rapidly deployable. Cameleon software provides advanced command and control (C2) capabilities, allowing individual control of sensors along with automated point-and-click or slew-to-cue functionality. Fixed sector, alternating sector, or continuous scan are the various radar operation sets. LVSS C2 leverages man-in-loop autonomy and artificial intelligence/machine learning (AI/ML) to identify targets, classify threats, cue RF sensors, and streamline the decision cycle. All sensors and effectors are high technology readiness level (TRL) as currently implemented. The base LVSS system can be retrofit in the field to add ADA or C-UAS configurations to meet user requirements.

Features

RAPID RELOCATION PERIMETER PROTECTION

The FLIR LVSS system is rapidly deployable (and stowed) to provide relocatable surveillance solutions to large areas. The sensors integrate to allow complete hemispherical detection of land and air targets.

ON-THE-MOVE EFFECTIVE, NON-KINETIC COUNTERMEASURES

Non-kinetic RF countermeasures provide the system with full C-UAS kill chain capabilities. Threats are detected simultaneously. Details are provided to the operator when the system is either fully deployed or while the vehicle is on-the-move.

ACT FASTER WITH HIGH PERFORMING VIDEO ANALYTICS

Gain additional insight into selected threats by engaging comprehensive video analytics models to identify and track. The analytics model can be used to control the camera autonomously.

INTEGRATE COMPLEX SYSTEMS, OPTIMIZING AWARENESS ACROSS DOMAINS

Cameleon™ V5 integrates with operational features from all onboard sensors. It supports advanced device features and bi-directional communications.

FORCE PROTECTION

BORDER SURVEILLANCE

TACTICAL RECONNAISSANCE

PIPELINE SECURITY

MOBILE COMMAND CENTER

MOBILE SECURITY

TARGET TRACKING

LONG RANGE SURVEILLANCE

Domain Solution

Latest news

Teledyne FLIR Announces Winners of 2024 Vision Awards for  Airborne Law Enforcement at APSCON Conference
Press Release

Teledyne FLIR Announces Winners of 2024 Vision Awards for Airborne Law Enforcement at APSCON Conference

READ THE STORY >>
Teledyne FLIR Commends NHTSA Ruling for Automatic Emergency Braking Requirement on Passenger Vehicles
Press Release

Teledyne FLIR Commends NHTSA Ruling for Automatic Emergency Braking Requirement on Passenger Vehicles

READ THE STORY >>
Teledyne FLIR Names Anne Bulik Vice President of  Unmanned Aerial Systems
Press Release

Teledyne FLIR Names Anne Bulik Vice President of Unmanned Aerial Systems

READ THE STORY >>

Product Support

Materials and Files

Datasheet
LVSS ADA C-UAS_Datasheet-A4 Download
LVSS ADA C-UAS_Datasheet-LTR Download
Brochures
2025 Teledyne FLIR Borders, Coastal, & Critical Infrastructure Brochure Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.