Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
Cerberus® XL C-UAS
MODULARITY
CONTINUOUS AIR DEFENSE
INTEGRATED COMMAND & CONTROL
Multi-Sensor Counter UAS Solution
Multi-Sensor Counter UAS Solution
Cerberus® XL C-UAS
AIRPORT SECURITY MILITARY FLIGHT LINE SECURITY PORT SECURITY BORDER SECURITY MILITARY FORCE PROTECTION

Cerberus® XL C-UAS

Cerberus XL C-UAS is a rugged, state of the art integrated system, with high performance, long-range Counter Unmanned Aerial Systems (C-UAS) sensors, proven for rapid deployment in austere environments. It provides unmanned perimeter and border UAS situational awareness and multi-mission security. The fully integrated solution includes radar, EO/IR, and RF detection and mitigation for both ground and air threats, including Group 1 and 2 UAS, with a robust command and control system and AI/ML interface. Cerberus XL C-UAS is sensor and C-UAS effector agnostic.

Features

MODULARITY

Designed to support a variety of sensors and payloads, the system offers multiple range configurations tailored to mission requirements. Its modular architecture allows for easy customization with pre-integrated sensors and the capability to incorporate new components as needed for specific operational needs.

CONTINUOUS AIR DEFENSE

Maintain uninterrupted air security by detecting and tracking over 500 targets simultaneously with advanced radar and RF technology. Integrated imaging and RF sensors provide real-time detection, tracking, and identification of potential threats, ensuring comprehensive situational awareness and rapid threat response.

INTEGRATED COMMAND & CONTROL

The Teledyne Cameleon C2 client interface offers mapping, track display, camera control, mission recording, and system health monitoring. The NNTC video analytics enhances radar tracks for real-time awareness. An integrated API enables data sharing and command reception, optimizing mission effectiveness, and sensors and effectors control.

RAPIDLY DEPLOYABLE, RUGGED TRAILER PLATFORM

Fast deployment in extreme conditions, the Cerberus XL C-UAS system features a free-standing, fixed mast trailer platform for land, sea, and air missions. All components are managed from a unified control system. It includes a two-axis inclinometer and digital GPS for precise targeting on uneven terrain and operates in GPS/GNSS-denied environments.

MULTI-DOMAIN USE

Versatile across land, air, and marine domains, the system is optimized with full, - distinct C-UAS operational modes. Each mode is tailored to effectively detect, track, identify and engage air threats in its specific environment, ensuring maximum mission adaptability and efficiency.

SOFT KILL CHAIN

A layered countermeasure system using radar and RF for detection, jamming and disruption, and EO/IR for precise tracking and identification. Design for precise target acquisition our C2 moves this data into a single integrated picture and used filtered data to cue kinetic options capability, depending on mission needs.
Domain Solution

Latest news

Teledyne FLIR Defense Announces New SUGV 325 Portable, Modular Robot
Press Release

Teledyne FLIR Defense Announces New SUGV 325 Portable, Modular Robot

READ THE STORY >>
Teledyne FLIR Defense Signs $31 Million Contract with Kongsberg Defence & Aerospace for C-UAS Systems for Ukraine
Press Release

Teledyne FLIR Defense Signs $31 Million Contract with Kongsberg Defence & Aerospace for C-UAS Systems for Ukraine

READ THE STORY >>
Teledyne FLIR Defense Wins $13M Pentagon Contract for Remote CBRN Detection Using Autonomous Drones
Press Release

Teledyne FLIR Defense Wins $13M Pentagon Contract for Remote CBRN Detection Using Autonomous Drones

READ THE STORY >>

Product Support

Materials and Files

Datasheet
CerberusXL-CUAS Datasheet LTR Request Access
Brochures
2025 Teledyne FLIR Borders, Coastal, & Critical Infrastructure Brochure Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.