identiFINDER R225 Webinar June 2025

/contentassets/da8376f8e2bb4265a5f6bef19e368648/1200x628-r225.jpg

Sign-up is completely free. You can select which webinar to join below:

 

Click Here to Sign Up For June 11th, 9:00 AM EST (UTC-05:00)

 

Click Here to Sign Up For June 11th, 1:00 PM EST (UTC-05:00)

 

Click Here to Sign Up For June 11th, 9:00 PM EST (UTC-05:00)



Teledyne FLIR is pleased to announce the upcoming free virtual webinars for the new identiFINDER® R225. This webinar will include a mix of videos, demonstrations, and presentations.


Learn about the identiFINDER® R225, a rugged, pager-sized Spectroscopic Personal Radiation Detector (SPRD). The R225 features a single 18mm cubic CsI detector with SiPM (G/GN) providing exceptional sensitivity and identification capability. There is also an option for an LaBr(Ce) spectroscopic detector (LG/LGN) for ≤3.5% resolution. The device features the familiar three-button control common to all identiFINDER products. The R225 provides ANSI N42.48 SPRD compliance, as well as MIL STD 810G (Salt Fog) compliance.

 

We will also review recent updates for the identiFINDER R225 including an improved ID algorithm, improved templates for Lutetium 177 (Lu-177), Weapons Grade Plutonium (WgPu) and Reactor Grade Plutonium (RgPu). We've also incorporated RadHawk Compass software for datalogging.

 

There are three webinars on June 11th, 2025, at 9:00 AM and 1:00 PM, and 9PM EST (UTC-05:00). Webinars are hosted on Microsoft Teams.

 

The webinars are approximately 1 hour long.

 

If you have any issues signing up, please email us at [email protected].

Related Articles