Explosives & Radiation Detection Technologies for Large Events: A Four‑Part Webinar Series

/contentassets/3dcd74f5f1ac49e0a54b3827452024fc/hero_1200x628.jpg
Large events move fast. Crowds surge, schedules shift, and security teams work under constant pressure to detect threats without slowing down the experience. Explosives and radiation incidents remain low‑frequency but high‑consequence risks—demanding equipment that is fast, proven, and easy to use in real‑world conditions. This four‑part webinar series brings together frontline tools and practical guidance to help security leaders strengthen protection across stadiums, festivals, parades, fan zones, and other mass‑gathering environments.
 

About the Series

This free, online webinar series provides clear, operational insight into four complementary detection technologies used by event security, public safety agencies, emergency management, and CBRNE teams. Each session is delivered on Microsoft Teams using a mix of presentation, demonstrations, and real‑world event examples. Q&A will be enabled for participants to submit questions throughout the session. Attendees can register for individual sessions or the full series based on their mission needs.
 

identiFINDER® R225 – Wearable SPRD for Continuous Monitoring

April 13th, 2026

The identiFINDER R225 is a compact, body‑worn spectroscopic personal radiation detector that provides discreet, continuous radiation awareness. Ideal for perimeter teams, mobile patrols, and VIP protection, the R225 delivers clear alarms and radionuclide ID without distracting users or slowing movement through dense crowds. Attendees can submit questions through the session’s enabled Q&A feature.
 
Register Now
 

identiFINDER® R425 – Handheld RIID for Rapid Alarm Resolution

April 14th, 2026

When radiation alarms occur, speed and clarity matter. The identiFINDER R425 is a full‑featured handheld radionuclide identification device built for secondary screening, on‑scene assessment, and confident alarm adjudication. Its high‑resolution spectroscopy, wide detection range, and intuitive display help teams quickly determine whether an alarm is a threat, a nuisance, or a medical source. This 60‑minute session covers event‑specific use cases at stadiums, arenas, and public gatherings, supported by demonstrations and operational guidance. Q&A will be available for attendees to submit questions.
 
Register Now
 

Fido® X4 – Handheld Explosives Trace Detector

April 15th, 2026

The Fido X4 is a rugged, handheld explosives trace detector designed for fast screening at entry gates, vehicle checkpoints, roaming patrols, and back‑of‑house areas. Its sensitive detection technology, short warm‑up time, and simple interface help teams quickly clear alarms and keep people moving.  The webinar includes mixed‑media demonstrations, with Q&A available for attendee-submitted questions.
 
Register Now
 
Webinar Date Time
 
April 15th, 2026 9AM EST (UTC -5:00)
 
April 15th, 2026 1PM EST (UTC -5:00)

 

 

identiFINDER® R700 – Backpack Radiation Detection System

April 16th, 2026

For large‑area screening, the identiFINDER R700 offers mobile coverage in a backpack format that allows users to move naturally through parades, festivals, fan zones, and stadium districts. Its high sensitivity and real‑time mapping capabilities help teams screen wide areas before, during, and after events while maintaining full mobility. The 60‑minute webinar features utilizing the R700 as both a backpack radiation detection system and a tripod setup for security checkpoints, with Q&A enabled for participant inquiries.
 
 
Register Now

Register Now

Each session provides practical, event‑focused guidance you can apply immediately. Register today for the full series—or choose the webinars most relevant to your mission—and strengthen your team’s ability to detect and respond to explosives and radiation threats at large events.

 

Related Articles