Chemical Agent Detection

Threat Detection

Chemical Detection

From colorimetric tools and multi-gas sensors to mass spectrometers, Teledyne FLIR offers a range of complementary chemical detection technologies to meet mission requirements.  Teledyne FLIR’s Agentase disclosure spray detects and reveals chemical agent contamination on surfaces at trace levels, aiding in the decontamination assurance of personnel or equipment after exposure to CWAs.

The Teledyne FLIR MUVE C360 is the first 8-channel, multi-gas monitor purpose-built for unmanned aerial systems (UAS). It enables responders to detect a broad range of chemical hazards from a safe distance and provides the situational awareness needed to locate leaks, assess hazards, and monitor the flow of hazardous vapors.

Teledyne FLIR’s Griffin line of GC-MS systems offer responders the ultimate field-ready chemical confirmation capability. It is a gold-standard technology used both inside and outside of labs to analyze complex samples, including vapor, liquid, and solid-phase chemicals. Chemical identification can be produced in just a few minutes, expediting decision-making at the point of sample collection.