Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
 VCSEL Laser Array
Vertical-Cavity Surface-Emitting Laser (VCSEL) Diode Array
Vertical-Cavity Surface-Emitting Laser (VCSEL) Diode Array
 VCSEL Laser Array
LIDAR UAS/UGV PROXIMITY

VCSEL Laser Array

Teledyne FLIR offers high-reliability Vertical-Cavity Surface-Emitting Laser (VCSEL) array in various levels of integrations, from die level to packaged header with optics and laser driver electronics. Teledyne FLIR’s customer-specific solutions produce unmatched speckle free and uniform beam quality, ideal for laser illumination, industrial and materials processing, LIDAR, and structured light applications such as gesture and scene recognition. Teledyne FLIR offers standard VCSEL arrays producing up to 650 mW of continuous wave optical output power in TO-46, TO-56, and TO-39 packages; however, custom power, wavelength, packages, and system integration are also available and are ready to support your mission.

Features

UP TO 425 MW OF 860 NM NEAR INFRARED (NIR) VCSEL ILLUMINATION

CONTINUOUS AND CAMERA-SYNCHRONIZED OPERATION

1-DEGREE DIVERGENCE ILLUMINATOR BEAM

No VCSEL Illumination
No VCSEL Illumination

No VCSEL Illumination

VCSEL Laser Array Illumination
VCSEL Laser Array Illumination

VCSEL Laser Array Illumination

Domain Solution

Product Support

Materials and Files

Datasheet
VCSEL_LaserArray Datasheet_LTR_25-1217 Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.