Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
ThermoVision® Dual Sensor (DS)
UNCOOLED THERMAL CAMERA
COLOR VIDEO CAMERA
FLEXIBLE SITUATIONAL AWARENESS
Dual IR and EO Vehicle Situational Awareness Sensor
Dual IR and EO Vehicle Situational Awareness Sensor
ThermoVision® Dual Sensor (DS)
RECONNAISSANCE FORCE PROTECTION TARGET ACQUISITION

ThermoVision® Dual Sensor (DS)

The DS camera is a vehicle camera system composed of a thermal camera and a color TV camera. The color TV image can be fused/blended with the IR picture, which is very useful for situational awareness. The driver's vision version of the camera has a 55 or 90 degree field of view (FOV).

Features

UNCOOLED THERMAL CAMERA

The ThermoVision DS provides a 640x480 uncooled LWIR imager for reliable, 24/7 vehicle vision.

COLOR VIDEO CAMERA

The color video camera has fields of view matched to the thermal camera for increased situational awareness.

FLEXIBLE SITUATIONAL AWARENESS

With two FOV options for the thermal camera, and IR/TV image blending, ThermoVision DS gives you the ultimate in vehicle situational awareness.

RECONNAISSANCE

FORCE PROTECTION

TARGET ACQUISITION

Domain Solution

Latest news

Teledyne FLIR Defense Awarded $168M IDIQ Contract for U.S. Army’s Nuclear, Biological and Chemical Reconnaissance Vehicle Program
Press Release

Teledyne FLIR Defense Awarded $168M IDIQ Contract for U.S. Army’s Nuclear, Biological and Chemical Reconnaissance Vehicle Program

READ THE STORY >>
Teledyne FLIR Defense Captures Contracts Worth Up to $47M to Provide Wide Range of Ground Robots to US Government
Press Release

Teledyne FLIR Defense Captures Contracts Worth Up to $47M to Provide Wide Range of Ground Robots to US Government

READ THE STORY >>
Teledyne FLIR Defense Captures Contracts Worth Up to $47M to Provide Wide Range of Ground Robots to US Government
Press Release

Teledyne FLIR Defense Captures Contracts Worth Up to $47M to Provide Wide Range of Ground Robots to US Government

READ THE STORY >>

Product Support

Materials and Files

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.