Teledyne FLIR Defense Showcases Advanced Maritime Surveillance Technology for First Time at Indo Pacific 2023 in Sydney
READ THE STORY >>The SeaFLIR 380-HLD provides maritime platforms with exceptional all weather high-definition EO/IR imaging combined with a precision long range laser target designation capability. The effective combination provides operators with exceptional performance and the versatility to detect, identify, track and if necessary, engage targets with precision guided munitions. The system offers the performance, stability and durability to operate successfully in the most challenging marine environments. Payload options include HD MWIR camera with a native 1280x720 resolution, HD CMOS cameras, SWIR camera, and multiple laser payload options including a high-powered laser target designator (LD). The SeaFLIR 380-HLD also provides 120x zoom to extend detection range and assist with target identification.
HIGH-ACCURACY TARGETING FROM MAXIMUM STAND-OFF RANGE
SINGLE LRU SYSTEM
ZOOM AND TRACK MARITIME TARGETS
LONG-RANGE CAPABILITY
ALL-WEATHER READY
Teledyne FLIR Defense Showcases Advanced Maritime Surveillance Technology for First Time at Indo Pacific 2023 in Sydney
READ THE STORY >>
Teledyne FLIR Delivering Airborne Surveillance Systems to Japan Maritime Self-Defense Force Worth Up to $21 Million
READ THE STORY >>
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.