Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
Ranger® R20-3DX
FULL PERIMETER PROTECTION
TARGET CLASSIFICATION
INTEGRATION WITH OTHER SENSORS
FAST, ACCURATE THREAT DETECTION
Air and Ground Drone Surveillance Radar
Air and Ground Drone Surveillance Radar
Ranger® R20-3DX
UAS DETECTION BORDER SECURITY AIRPORT SECURITY FORCE PROTECTION VEHICLE DISMOUNT CRITICAL ASSETS PROTECTION

Ranger® R20-3DX

The new Ranger® R20-3DX detects micro UAS targets to 3 km and more, pedestrians up to 8 km out, and light vehicles up to 15 km out. Using Digital Beamforming technology, it continuously covers a wide area of 90º azimuth x 45º elevation at a fast 2-Hz refresh-rate to improve detection and tracking of micro drones.

Features

FULL PERIMETER PROTECTION

Wide >40° beam elevation provides detection of land and aerial targets, including micro UAS. With the pan/tilt mount or the 4-panel option, 360° azimuth coverage is provided.

TARGET CLASSIFICATION

Mitigates bird false alarms and informs the operator if the target is a person, vehicle, UAS, bird, aircraft or unknown.

INTEGRATION WITH OTHER SENSORS

Reports target elevation and allows automatic slew-to-cue of cameras and countermeasures.

FAST, ACCURATE THREAT DETECTION

Quickly detects one or up to 512 ground and airborne threats simultaneously while accurately displaying each target’s location and elevation – whether it’s alone or part of a drone swarm.

UAS DETECTION

BORDER SECURITY

AIRPORT SECURITY

FORCE PROTECTION

VEHICLE DISMOUNT

CRITICAL ASSETS PROTECTION

Latest news

Teledyne FLIR Defense Captures Contracts Worth Up to $47M to Provide Wide Range of Ground Robots to US Government
Press Release

Teledyne FLIR Defense Captures Contracts Worth Up to $47M to Provide Wide Range of Ground Robots to US Government

READ THE STORY >>
Teledyne FLIR to Supply Canadian Government More Than 800 Drones Worth CAD$95 Million for Ukraine
Press Release

Teledyne FLIR to Supply Canadian Government More Than 800 Drones Worth CAD$95 Million for Ukraine

READ THE STORY >>
Teledyne FLIR Defense Receives $62 Million in Orders from US Military for Centaur Unmanned Ground Vehicles
Press Release

Teledyne FLIR Defense Receives $62 Million in Orders from US Military for Centaur Unmanned Ground Vehicles

READ THE STORY >>

Product Support

Materials and Files

Datasheet
Ranger R20_3DX_Datasheet-A4 Request Access
Ranger R20_3DX_Datasheet-LTR Request Access
Brochures
Radar Solutions Brochure Request Access
Border Surveillance Brochure Request Access
Surveillance Catalog Download

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.