RaptIR High-Definition MWIR Camera
The RaptIR High-Definition MWIR Camera from Teledyne Qioptiq is an advanced mid-wave infrared (MWIR) thermal imaging camera designed for applications requiring precise, high-resolution imagery. Utilizing state-of-the-art 8 μm small pixel pitch technology, it features a high-definition 1280 x 1024 detector, delivering exceptional clarity, range, and target discrimination for surveillance, targeting, and reconnaissance missions in demanding operational environments. RaptIR combines a ruggedized x14 continuous optical zoom (30mm to 410mm focal length) with HOT (High Operating Temperature) detector technology, enabling outstanding performance and reliability. Its compact, low SWaP (Size, Weight, and Power) package features a linear cooler—offering quiet operation, longer Mean Time Between Failure (MTBF), and reduced through-life costs compared to rotary-cooled alternatives. This makes RaptIR suitable for both overt and covert missions, while offering broad integration flexibility for mobile and fixed surveillance or targeting platforms. The camera’s high-definition SXGA format (1280 x 1024, 8 μm pixel pitch) and advanced optical system afford users earlier target recognition and enhanced situational awareness. Low noise, high sensitivity, and robust digital system architecture empower operators with the information advantage needed for accurate decision-making and rapid response.
Product Support
Materials and Files
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.