MERLIN-LR2
The MERLIN-LR2 Image Intensified In-Line Night Vision Weapon Sight from Teledyne Qioptiq is a fully qualified, long-range night vision solution designed to deliver 24-hour operational capability without removing or re-zeroing the day sight. Configured for in-line mounting directly in front of a day scope, MERLIN-LR2 provides seamless transition between day and night operations, supporting sharpshooters, precision marksmen, and tactical units in military and law enforcement applications . Utilizing advanced image intensification technology, including the latest P43 and P45 phosphor tubes, MERLIN-LR2 delivers sharp, high-contrast imagery for reliable target identification and engagement in low-light or nighttime conditions. The high-performance catadioptric objective lens and bright, collimating optics ensure compatibility with variable magnification day scopes, making it ideal for medium to long-range surveillance and use with weapon platforms up to 0.50" calibre. The rugged, lightweight construction supports rapid field installation and removal via a quick-release mount compatible with both primary and secondary Picatinny or NATO rails—without the need to re-zero. Easy-to-access controls, extended battery life (over 50 hours from a single AA battery), and an optional remote control maximize operational efficiency in demanding environments.
Product Support
Materials and Files
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.