KESTREL Binocular
KESTREL Binocular, Image-Intensified Night-Vision Goggles are advanced night vision devices designed for demanding ground-based operations where visibility and depth perception at low light levels are critical. Utilizing high-sensitivity image intensification technology, KESTREL binoculars deliver clear, high-contrast imagery to enhance navigation, surveillance, and mission effectiveness—enabling operators to maintain situational awareness even in complete darkness. The system is self-contained and operates on a single AA battery, with the option of a rear auxiliary battery pack for increased mission duration. Binocular configuration provides enhanced depth perception, ideal for vehicle driving, parachuting, and Special Forces tasks under all night conditions. KESTREL goggles feature a ruggedized mechanical design for stability, comfort, and endurance during extended operations. Two versions offer tailored weight/performance options: • KESTREL LW (Light Weight) with F/1.2 lens: Prioritizes reduced weight for greater mobility. • KESTREL HP (High Performance) with F/0.95 lens: Fast aperture delivers up to 60% more light than conventional binoculars, resulting in increased sensitivity in the darkest environments. Adaptability is further ensured through compatibility with a wide range of helmet mounts and shrouds, plus numerous adjustment and filter choices to suit specific missions.
Product Support
Materials and Files
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.