Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
FirstLook® 125
Throwable, Personal Reconnaissance Robot
Throwable, Personal Reconnaissance Robot
FirstLook® 125
DISMOUNTED AND MOBILE OPERATIONS INTELLIGENCE SURVEILLANCE AND RECONNAISSANCE (ISR) CONFINED SPACE OPERATIONS SUBTERRANEAN OPERATIONS BUILDING CLEARING

FirstLook® 125

FirstLook® 125 is a rugged, throwable, Unmanned Ground System designed to serve as an operator’s first line of remote engagement. Organic to the squad and fire team level, FirstLook reduces risk to operational forces by delivering real time visual, thermal, and audio situational awareness across complex terrain. Built for real world abuse, FirstLook is a lightweight 5.7 lb (2.6 kg) robot engineered to sustain 16 ft (5 m) drops and self right instantly to remain mission ready. Using rugged articulated flippers, the robot pushes through debris, climbs obstacles, and maneuvers inside confined spaces. Equipped with an enhanced EO/IR camera suite, integrated illumination, and two way audio, the robot provides comprehensive situational awareness in low light, GPS denied, and cluttered environments to preserve operator decision advantage. FirstLook 125 is a personal reconnaissance system that supports missions where speed, reuse, and reliability are critical.

Features

LIGHTWEIGHT, MAN PORTABLE DESIGN

Purpose built for single operator carry, enabling rapid deployment
and sustained dismounted operations without degrading mobility
or endurance.

THROWABLE AND DROPPABLE WITH RAPID MISSION READINESS

Engineered for tactical deployment through windows, doorways,
and confined spaces, allowing immediate emplacement without
compromising sensing, mobility, or system survivability

HIGHLY MOBILE

Advanced tracked mobility optimized for stairwells, rubble,
and uneven terrain, delivering stable, reliable movement in
complex environments.

INTEGRATED DAY/NIGHT ISR WITH SECURE, REAL TIME LINK

Visible and infrared imaging provides continuous situational
awareness, paired with encrypted, low latency video and control
links for immediate operator decision making.

CONTROLLER COMPATIBILITY

The single handed tactile device combines an intuitive design with
an analog pan/tilt joystick and throttle control, enabling confident,
gloved operation in fast moving environments. Compatible with
FirstLook 125 and Black Hornet® 4.

RADIO RELAY

Extend your range on the ground with another FirstLook or in the
air with a Black Hornet 4.
This video is unavailable due to your cookie settings.
Domain Solution

Product Support

Materials and Files

Datasheet
FirstLook Datasheet Request Access
Application Notes
Unmanned Catalog Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.