Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
Cerberus® - L
WIDE AREA SITUATIONAL AWARENESS
MULTIPLE POWER OPTIONS
HD CAMERA WAVELENGTH OPTIONS
Trailer-based mobile surveillance system
Trailer-based mobile surveillance system
Cerberus® - L
AIRPORT SECURITY MILITARY FLIGHT LINE SECURITY PORT SECURITY PETROCHEMICAL FACILITY PROTECTION CRITICAL INFRASTRUCTURE PROTECTION PIPELINE SECURITY BORDER SECURITY

Cerberus® - L

Cerberus-L is a rugged, trailer-based integrated long-range mobile surveillance system that rapidly deploys in austere and environmentally challenging environments to provide unmanned remote perimeter surveillance for weeks at a time. Available in multiple range configurations, Cerberus-L also networks its sensors with other Cerberus units, vehicles, and command and control nodes, providing unparalleled wide area perimeter security capability.

Features

WIDE AREA SITUATIONAL AWARENESS

HD EO/IR and FMCW radar provide 360° long-range threat detection out to 30 km.

MULTIPLE POWER OPTIONS

Run Cerberus on a generator, battery, shore power, or solar power.

HD CAMERA WAVELENGTH OPTIONS

Combine mid-wave infrared (MWIR) with visible/lowlight cameras, near IR and/or SWIR to cover up to four spectral bands.

CONTINUOUS PERIMETER SECURITY

Detect and track more than 500 targets simultaneously with radar, and identify and classify threats with imaging sensors.

INTEGRATED COMMAND & CONTROL

Cameleon™ Tactical tracks the blending of multiple sensors, the slew-to-cue of the camera to radar, mapping functionality, zone management, video archiving/distribution, and alarms.

MILITARY FLIGHT LINE SECURITY

PORT SECURITY

PETROCHEMICAL FACILITY PROTECTION

Domain Solution

Latest news

Teledyne FLIR Defense Unveils New Black Hornet 4 Personal Reconnaissance System at AUSA Conference
Press Release

Teledyne FLIR Defense Unveils New Black Hornet 4 Personal Reconnaissance System at AUSA Conference

READ THE STORY >>
Teledyne FLIR Defense Upgrades Surveillance Service Center Capability in Turkey
Press Release

Teledyne FLIR Defense Upgrades Surveillance Service Center Capability in Turkey

READ THE STORY >>
FLIR Wins Awards Worth Up to $23M from US Customs and Border Protection for Improved Ground and Air Surveillance Capabilities
Product News

FLIR Wins Awards Worth Up to $23M from US Customs and Border Protection for Improved Ground and Air Surveillance Capabilities

READ THE STORY >>

Product Support

Materials and Files

Datasheet
Cerberus_Datasheet-A4 Request Access
Cerberus_Datasheet-LTR Request Access
Brochures
2025 Teledyne FLIR Borders, Coastal, & Critical Infrastructure Brochure Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.