Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
Cameleon™
ADD SERVERS AND CLIENTS ANYTIME
Total Control & Positional Awareness
CUSTOM WINDOWS
Perimeter Intrusion Detection Software
Perimeter Intrusion Detection Software
Cameleon™

Cameleon™

The Cameleon™ Tactical advanced camera control system is designed to provide a highly-customizable, user-friendly environment for security and surveillance applications. Its strength is its ability to control virtually any number and combination of analog and IP devices from different manufacturers with point and click simplicity. Cameleon Tactical seamlessly integrates cameras, monitors, switchers, DVRs and a host of other types of devices. Custom-developed drivers provide easy integration of legacy equipment with new systems, helping ensure cost-effectiveness.

Features

ADD SERVERS AND CLIENTS ANYTIME

Intuitive, configurable interface provides drag-and-drop external display and monitor wall access. Powerful server environment includes innumerable prioritization and security features.

Total Control & Positional Awareness

Snap cameras and radars to real coordinates on GPS-aligned maps. monitor real-time position, and toggle between IR and visible imagery.

CUSTOM WINDOWS

Use multi-purpose windows to view live and archived video, load site maps, connect to remote PCs, and control PTZ devices.

Latest news

Teledyne FLIR Defense Unveils Non-ITAR Long-Range Airborne Imaging System at Farnborough Air Show
Press Release

Teledyne FLIR Defense Unveils Non-ITAR Long-Range Airborne Imaging System at Farnborough Air Show

READ THE STORY >>
Teledyne FLIR Delivering Airborne Surveillance Systems to Japan Maritime Self-Defense Force Worth Up to $21 Million
Press Release

Teledyne FLIR Delivering Airborne Surveillance Systems to Japan Maritime Self-Defense Force Worth Up to $21 Million

READ THE STORY >>
Teledyne FLIR Defense Upgrades Surveillance Service Center Capability in Turkey
Press Release

Teledyne FLIR Defense Upgrades Surveillance Service Center Capability in Turkey

READ THE STORY >>

Product Support

Materials and Files

Datasheet
Cameleon Datasheet-LTR Download
Brochures
2025 Teledyne FLIR Borders, Coastal, & Critical Infrastructure Brochure Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.