identiFINDER R700 November Webinar Registration Page

/contentassets/b8dcbb4bdab2463b80e5f06dc0e97256/1200x628-r700-update.jpg

Join Teledyne FLIR for a free virtual webinar on the new identiFINDER® R700

Teledyne FLIR is pleased to announce a series of free virtual webinars introducing the identiFINDER® R700.

 

The identiFINDER R700 is a highly sensitive radiation detector built for backpack or fixed-location deployment. It can be carried for mobile surveys and wide-area searches, or installed at a fixed site such as a checkpoint or entry point for continuous monitoring. The R700 has built-in WiFi, which allows multiple units to be networked and controlled from a single mobile device.

 

What the webinar covers

Each session combines live presentation, product demonstrations, and video to give attendees a practical working knowledge of the instrument and its networking features. Topics include:

  • Connecting and controlling up to four R700 units from one Android or iOS device
  • Using the R700’s built-in WiFi to network multiple detectors
  • Deploying multiple units for greater coverage and directionality, reducing the time needed to locate and identify a radiological threat
  • A live checkpoint scenario, with a step-by-step demonstration of networking up to four R700 units on one Android or iOS device

Attendees will have the opportunity to submit questions during the session.

 

Session details

Date: Friday, November 20, 2026
Times: 9:00 AM EST, 1:00 PM EST, and 9:00 PM EST
Platform: Microsoft Teams
Duration: approximately 1 hour

 

Three sessions are offered so attendees across time zones can choose the one that fits their schedule. Content is the same in each session.

 

Registration

Registration is free and open to anyone interested in the identiFINDER R700, including current identiFINDER users, radiation safety and emergency response personnel, security and checkpoint operators, and procurement teams evaluating backpack or fixed-location detectors. Register at the links below:

 

9AM EST

1PM EST

Related Articles