LASERS & OPTICS

LASER COMPONENTS

Teledyne designs and manufactures advanced VCSEL laser solutions for precision sensing, imaging, and illumination systems. Engineered for uniform output, efficiency, and long-term reliability, our VCSEL technology supports demanding scientific, industrial, and defense applications. With vertically integrated capabilities and decades of photonics expertise, we deliver scalable, customizable laser solutions that integrate seamlessly into mission-critical systems.

Other (7)

 VCSEL Laser Array

VCSEL Laser Array

Vertical-Cavity Surface-Emitting Laser (VCSEL) Diode Array

CLI-650 NIR VCSEL

CLI-650 NIR VCSEL

Teledyne’s proprietary 650mW high power Vertical-Cavity, Surface Emitting Laser (VCSEL) provides uniform spatial illumination

CLI-TO NIR VCSEL

CLI-TO NIR VCSEL

Teledyne’s proprietary 100mW high power Vertical-Cavity, Surface Emitting Laser (VCSEL) provides uniform spatial illumination

MFLIP-HP

MFLIP-HP

MFLIP-HP High-power Vertical-Cavity Surface-Emitting Laser (VCSEL) array coupled with an ultra-high reliability Miniature Laser Pointer (MLP)

MLI-100

MLI-100

Ultra-high reliability 100mW VCSEL-based Miniature Laser Illuminator (MLI)

MLI-400

MLI-400

Our ultra-high reliability 400mW VCSEL-based Miniature Laser Illuminator (MLI)

MLI-HP

MLI-HP

Miniature Laser Illuminator - High Power VCSEL Illuminator