CLI-TO NIR VCSEL
Teledyne’s NIR laser illuminators are based on proprietary laser diode technology and achieve superior illumination quality for improved image resolution with higher signal-to-noise ratios. 100mW and 650 mW models are available to provide high brightness illumination in 1-3° spot size. Teledyne’s proprietary high-power Vertical-Cavity, Surface Emitting Laser (VCSEL) arrays provide uniform spatial illumination in a custom-defined illumination pattern with low speckle, while delivering light weight, high efficiency, and high reliability. The CLI-TO and CLI-650 are ready to support your mission.
WORKS WITH CCD, CMOS AND INGAAS IMAGING SYSTEMS
NIR ILLUMINATION
LOW DIVERGENCE BEAM
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.