MLI-HP
Teledyne’s proprietary laser diode technology achieves superior illumination for improved image quality with higher signal-to-noise ratios than competing technologies. Delivering a low weight, high efficiency, and high reliability package capable of meeting the most demanding applications, MLI-HP is ready to support your mission.
UP TO 499 MW OF 860 NM NEAR INFRARED (NIR) ILLUMINATION
LOW DIVERGENCE BEAM
CONTINUOUS AND CAMERA-SYNCHRONIZED OPERATION
No MLI-HP illumination (340-meter, moonless night)
MLI-HP illumination (340-meter, moonless night)
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.