Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
CLS-A
Precision, high-quality, survey-grade lidar data from a UAV platform.
Precision, high-quality, survey-grade lidar data from a UAV platform.
CLS-A
Under Canopy Object Detection Land Mine Detection Border Monitoring and Change Detection Intelligence Surveillance Reconnaissance

CLS-A

The Optech CLS-A is a survey-grade UAV laser scanning payload enabling the highest quality in surveying and inspection applications. The tight integration of a powerful, narrow beam divergence laser, high accuracy kinematic IMU, calibrated camera and powerful post-processing software provides for wide area operation at the maximum operating altitude of UAVs.

High-Quality Data

Survey-Grade Lidar data from a UAV Platform

Fly at Maximum Height

Operate at the UAV Operating Limit of 120m and and valley floors

Proven Workflow

LMS Professional and Applanix POSPAC

Datasheet
CLS-A datasheet Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.