Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
Black Hornet® 4 PRS
Airborne Personal Reconnaissance System for Dismounted Soldiers
Airborne Personal Reconnaissance System for Dismounted Soldiers
Black Hornet® 4 PRS
IMMEDIATE ISR COVERT OPERATIONS SITUATIONAL AWARENESS BEYOND LINE-OF-SIGHT RECONNAISSANCE FORCE PROTECTION

Black Hornet® 4 PRS

The Black Hornet 4 is the next generation in covert UAV capabilities, and swiftly provides situational awareness and enhances effectiveness while minimizing cognitive strain on soldiers. At just 70 grams Black Hornet 4 can survive GPS-denied and contested environments, fly for more than 30 minutes, over three kilometers, and function in 25-knot winds and rain. The drone incorporates a high-resolution Thermal Imager (TI), an Electro Optical (EO) camera with exceptional low-light capabilities. Operators also benefit from an extended range and heightened resilience. Flight performance has been augmented by new obstacle avoidance capabilities and an advanced battery. The Black Hornet 4 redefines reconnaissance capabilities, empowering soldiers with critical insights for mission success.

SQUAD-LEVEL IMMEDIATE COVERT SITUATIONAL AWARENESS

Save lives and minimize collateral damage. Detect and identify threats day and night without being detected. Increase operational tempo and expand maneuver options.

COVERT AIRBORNE SENSOR

Extraordinarily low visual and audible signatures and a light, small profile allow covert operation and increased security for dismounted soldiers.

BEYOND VISUAL LINE-OF-SIGHT CAPABILITY

Expand visual range in complex and urban environments. Provide viewing angles not available to larger systems, e.g. indoors and in confined areas. Rapidly engage targets beyond visual line-of-sight and conduct real-time weapon effectiveness assessment.

NON-SPECIALIST NANO UAV SYSTEM

A total system weight of 1.3 kg (depending on configuration) and small enough for a dismounted soldier to carry on a utility belt, Black Hornet PRS deploys easily, with minimal training required.

RESILIENT

MIL-STD-810.H compliant the Black Hornet 4 PRS G3 is wind tolerant up to of 25 knots + gust (12 m/s) and multi-mission capable with ground speeds up to 10 m/s.
This video is unavailable due to your cookie settings.

IMMEDIATE ISR

COVERT OPERATIONS

SITUATIONAL AWARENESS

BEYOND LINE-OF-SIGHT RECONNAISSANCE

FORCE PROTECTION

Teledyne FLIR’s Black Hornet 4 Nano-Drone Approved for Defense Innovation Unit’s Blue UAS List
Press Release

Teledyne FLIR’s Black Hornet 4 Nano-Drone Approved for Defense Innovation Unit’s Blue UAS List

READ THE STORY >>
Teledyne FLIR Defense Wins $15 Million Contract for Black Hornet 4 Nano-Drones
Press Release

Teledyne FLIR Defense Wins $15 Million Contract for Black Hornet 4 Nano-Drones

READ THE STORY >>
FLIR Wins Additional $15.4M Contract for Black Hornet Nano-UAV Systems for U.S. Army Soldier Borne Sensor Program
Product News

FLIR Wins Additional $15.4M Contract for Black Hornet Nano-UAV Systems for U.S. Army Soldier Borne Sensor Program

READ THE STORY >>

Datasheet
Black Hornet-4_PRS_Datasheet-A4 Download
Black Hornet-4_PRS_Datasheet-LTR Download

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.