Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
AMM (Airborne Mission Manager)
Lidar software for flight planning, multiple sensor system control, monitoring, and navigation.
Lidar software for flight planning, multiple sensor system control, monitoring, and navigation.
AMM (Airborne Mission Manager)
Airborne Flight Planning Sensor Control Navigation Airborne Lidar Surveying

AMM (Airborne Mission Manager)

Airborne Mission Manager (AMM) is an advanced survey planning tool allows the creation, display, and editing of survey plans both graphically and manually, with the ability to import maps and files as needed. It offers independent control over flight line parameters and sensors, supports wide-area and corridor-based planning methods, and enables simultaneous DEM-based mission planning for lidar sensors with up to four cameras. Additionally, it features various camera trigger modes, a solar calculator for sun zenith angle planning, and comprehensive nadir and oblique camera planning capabilities.

Create survey plans graphically or manually, importing maps and files

Independent flight line parameter and sensor control

Create, display and edit survey polygons and individual flight lines

Wide-area and corridor-based survey planning methods

Create survey polygons that contain many parallel flight lines as well as individual flight lines

Simultaneous DEM-based mission planning of lidar sensor configurations for up to 4 cameras. Independent camera trigger modes including fixed time, fixed distance, real-time fixed end-lap and fixed geographic position

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.