Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
ThermoSight® HISS-HD
LONG RANGE PRECISION
CUTTING-EDGE IMAGING TECHNOLOGY
VERSATILE CLIP-ON DESIGN
Long-Range Cooled Thermal Sniper Sight
Long-Range Cooled Thermal Sniper Sight
ThermoSight® HISS-HD
LONG RANGE SNIPER RECONNAISSANCE FORCE PROTECTION MILITARY POLICE SECURITY SURVEILLANCE FORWARD OBSERVATION

ThermoSight® HISS-HD

The HISS-HD clip-on thermal weapon sight allows users to detect and engage man-sized targets at distances exceeding 2200 meters. Designed for seamless integration, it easily mounts on any MIL-STD-1913 rail interface in front of an existing scope. This versatile tool can interface with various day scopes and weapon platforms, offering long-range optics and an HD display that delivers exceptionally clear imagery for snipers and machine gun crews.

Features

LONG RANGE PRECISION

Detect, identify, and engage targets over 2200 meters away with the lightweight, high-performance thermal weapon sight, ensuring unparalleled accuracy in total darkness or obscured daylight conditions.

CUTTING-EDGE IMAGING TECHNOLOGY

Experience exceptional thermal sensitivity and clarity with a mid-wave imager (MWIR) featuring a High Definition (HD) and High Operating Temperature (HOT) cryo-cooled focal plane, providing a fixed 4-degree field of view with motorized focus. Field-tested on various weapons, including Sig Sauer .338N Machine Guns and Sniper Rifles, including .50 Cal and .338N, it’s the ultimate tool for precision shooters.

VERSATILE CLIP-ON DESIGN

Easily mount the HISS-HD on any MIL-STD-1913 rail interface forward of an existing scope, making it ideal for sniper and machine gun applications, to enhance shooting capabilities.
This video is unavailable due to your cookie settings.
Domain Solution

Latest news

Teledyne FLIR Defense Launches MUVE B330 Drone Payload for Remote Bio-Hazard Detection
Press Release

Teledyne FLIR Defense Launches MUVE B330 Drone Payload for Remote Bio-Hazard Detection

READ THE STORY >>
Star SAFIRE 380-HLDc: FLIR’s New Airborne Thermal Imaging System
Product News

Star SAFIRE 380-HLDc: FLIR’s New Airborne Thermal Imaging System

READ THE STORY >>
Teledyne FLIR Introduces New identiFINDER R700  Backpack Radiation Detector
Press Release

Teledyne FLIR Introduces New identiFINDER R700 Backpack Radiation Detector

READ THE STORY >>

Product Support

Materials and Files

Datasheet
ThermoSight HISS-HD_Datasheet-A4 Request Access
ThermoSight HISS-HD_Datasheet-LTR Request Access
Brochures
Surveillance Catalog Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.