Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
MilSight® S135 MUNS®
MULTI-USE DESIGN
SHOCK MITIGATION MAINTAINS BORESIGHT
COMPATIBLE WITH STANDARD SIGHTS
MAGNUM UNIVERSAL NIGHT SIGHT® (MUNS) AN/PVS-27 Magnum Night Sight
MAGNUM UNIVERSAL NIGHT SIGHT® (MUNS) AN/PVS-27 Magnum Night Sight
MilSight® S135 MUNS®
TARGET ACQUISITION RECONNAISSANCE COVERT OPERATIONS SURVEILLANCE SPECIAL LAW ENFORCEMENT

MilSight® S135 MUNS®

The MilSight S135 MUNS is a high-resolution clip-on night vision weapon sight that mounts on any MIL-STD-1913 Picatinny rail interface forward of an existing scope, adding night vision capabilities to daytime target acquisition platforms. The sight allows snipers to detect and recognize man-size targets in excess of 800 meters. Developed for the USMC and adopted by US and NATO forces, S135 MUNS is compatible with multiple weapons platforms up to and including .50 caliber. Designed for medium and long-range engagements, S135 MUNS can image IR pointers to allow target pointing and handoff with teammates for rapid, coordinated engagement. Configurable with white and green phosphor tubes for high-performance US and exportable versions. White phosphor provides a natural looking scene while high-resolution 72 lp/mm in either green or white phosphor produces sharper scene details for longer-range target engagements.

Features

MULTI-USE DESIGN

S135 MUNS provides mission flexibility as a high-resolution night vision weapon sight or handheld as an observation device.

SHOCK MITIGATION MAINTAINS BORESIGHT

The proprietary FLIR Shock Mitigation System™ (SMS™) absorbs and dissipates high shock loads while extending tube life and maintaining zero.

COMPATIBLE WITH STANDARD SIGHTS

Mountable on MIL-STD-1913 rail interface, it’s effective on weapons from carbines to .50 caliber semi-automatic and bolt-action sniper rifles.

MAXIMUM LIGHT COLLECTION

F/1 optical design provides brighter, sharper images in starlight, and permanent boresight alignment provides ultimate low-light performance.

SMALL, LIGHT, AND SIMPLE

Highly portable design reduces operator fatigue and large, rugged controls for basic image adjustments means no complex menus to navigate.

TARGET ACQUISITION

RECONNAISSANCE

COVERT OPERATIONS

SURVEILLANCE

SPECIAL LAW ENFORCEMENT

Domain Solution

Latest news

Teledyne FLIR Defense Unveils Non-ITAR Long-Range Airborne Imaging System at Farnborough Air Show
Press Release

Teledyne FLIR Defense Unveils Non-ITAR Long-Range Airborne Imaging System at Farnborough Air Show

READ THE STORY >>
Teledyne FLIR Defense Announces Winners of 2023 Vision Awards
Press Release

Teledyne FLIR Defense Announces Winners of 2023 Vision Awards

READ THE STORY >>
Teledyne FLIR Commends NHTSA Ruling for Automatic Emergency Braking Requirement on Passenger Vehicles
Press Release

Teledyne FLIR Commends NHTSA Ruling for Automatic Emergency Braking Requirement on Passenger Vehicles

READ THE STORY >>

Product Support

Materials and Files

Datasheet
Milsight S135 MUNS_Datasheet-A4 Request Access
Milsight S135 MUNS_Datasheet-LTR Request Access
Brochures
Surveillance Catalog Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.