Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
Recon® B2-FO
POWERFUL MULTI-SENSOR CAPABILITY
FLEXIBLE DISPLAY VIEWS
LIGHT YET RUGGED
Dual Channel Day/Night Thermal Biocular
Dual Channel Day/Night Thermal Biocular
Recon® B2-FO
TARGET GEO-LOCATION RECONNAISSANCE SURVEILLANCE SITUATIONAL AWARENESS FORCE PROTECTION

Recon® B2-FO

The FLIR Recon® B2-FO multi-sensor binocular combines long-range imaging and target geo-location in a compact, portable, lightweight package. Integrate B2-FO into a remote kit for wireless operation and live video streaming. Add on a 2.5x extender in the field to increase target range to >10km for vehicle-size targets. Delivering crisp, clear thermal and visible imagery for target identification at maximum standoff, the Recon B2-FO gives forward observers the flexibility and performance required on today’s battlefield. The laser rangefinder’s single pulse design delivers rapid and highly accurate target engagement. Its operating wavelength is beyond the view of image intensifiers, which enhances operator safety by not revealing their position. B2-FO’s extreme sensitivity, narrow FOV, and MIL-STD-810-F ruggedness result in optimized range performance and increased situational awareness for a wide variety of missions, including artillery observation, sniper spotter, surveillance, and target acquisition.

Features

POWERFUL MULTI-SENSOR CAPABILITY

Features a 640x480 cooled InSb MWIR and color CCD camera (additional uncooled sensor and stabilization available) for superior day/night operation.

FLEXIBLE DISPLAY VIEWS

Split-screen display, two fields-of-view, perfectly matched zoom settings, GPS, DMC compass, and laser rangefinder for short, medium, and long-range reconnaissance.

LIGHT YET RUGGED

At 8.7 lbs with batteries, the Recon B2-FO reduces operator fatigue for long duration missions without sacrificing MIL-STD-810-F hardening.

TARGET GEO-LOCATION

RECONNAISSANCE

SURVEILLANCE

SITUATIONAL AWARENESS

FORCE PROTECTION

Domain Solution

Latest news

Teledyne FLIR Defense Awarded $168M IDIQ Contract for U.S. Army’s Nuclear, Biological and Chemical Reconnaissance Vehicle Program
Press Release

Teledyne FLIR Defense Awarded $168M IDIQ Contract for U.S. Army’s Nuclear, Biological and Chemical Reconnaissance Vehicle Program

READ THE STORY >>
Teledyne FLIR Delivering Airborne Surveillance Systems to Japan Maritime Self-Defense Force Worth Up to $21 Million
Press Release

Teledyne FLIR Delivering Airborne Surveillance Systems to Japan Maritime Self-Defense Force Worth Up to $21 Million

READ THE STORY >>
Teledyne FLIR Defense Upgrades Surveillance Service Center Capability in Turkey
Press Release

Teledyne FLIR Defense Upgrades Surveillance Service Center Capability in Turkey

READ THE STORY >>

Product Support

Materials and Files

Datasheet
Recon B2-FO Datasheet Request Access
Brochures
Surveillance Catalog Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.