Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
identiFINDER® R440
HIGHER PERFORMANCE
ABILITY TO POWER THROUGH MISSIONS
SITUATIONAL AWARENESS WHEN YOU NEED IT
Highly Sensitive, Sourceless Handheld RID
Highly Sensitive, Sourceless Handheld RID
identiFINDER® R440
Radionuclide Threat Monitoring Homeland Security Defense Military HazMat

identiFINDER® R440

The identiFINDER® R440 is a lightweight, source-less radionuclide identification device (RID) that delivers sensitive detection and fast results for routine survey or secondary screening response missions. The R440 is available with NaIL, NaI, LaBr and CLLBC detector options to respond to radiological threats from farther away, behind heavier shielding, and with better resolution than similarly-sized RIDs. The extended energy range provides neutron indication in the NaI (G) version. Its light weight makes single-handed operation easy during extended operations, while the IP67-rated enclosure is built to survive. The bold, easy-to-read interface with 360° EasyFinder™ mode expedites decision-making to keep personnel and the community safe. Hot swappable batteries facilitate continuous operation on extended missions and the ability to charge batteries outside on the instrument while the instrument is on standby ensures instant readiness in the response vehicle.

Features

HIGHER PERFORMANCE

Adding to the advanced spectroscopic algorithm and sensitivity of the original R440, the new ruggedized R440 adds optional, proven, higher resolution detection capability.

ABILITY TO POWER THROUGH MISSIONS

Power flexibility with the new hot swappable batteries means the new R440 will go the distance and complete the mission with you.

SITUATIONAL AWARENESS WHEN YOU NEED IT

When threat detection occurs, getting results communicated as quickly as possible is critical. The new R440 makes communications easier than ever before, no matter the method.
This video is unavailable due to your cookie settings.
Domain Solution

Latest news

Teledyne FLIR Announces Winners of 2024 Vision Awards for  Airborne Law Enforcement at APSCON Conference
Press Release

Teledyne FLIR Announces Winners of 2024 Vision Awards for Airborne Law Enforcement at APSCON Conference

READ THE STORY >>
Teledyne FLIR Defense Wins $13M Pentagon Contract for Remote CBRN Detection Using Autonomous Drones
Press Release

Teledyne FLIR Defense Wins $13M Pentagon Contract for Remote CBRN Detection Using Autonomous Drones

READ THE STORY >>

Product Support

Materials and Files

Datasheet
identiFINDER R440 Datasheet-LTR Request Access
identiFINDER R440 Datasheet-A4 Request Access
Brochures
2025 Teledyne FLIR Threat Detection Brochure Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.