Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
identiFINDER® R225
FAST FRONTLINE DETECTION AND RESPONSE
WEAR WITH CONFIDENCE IN THE HARSHEST ENVIRONMENTS
PROVIDE CRITICAL INFORMATION IN REAL TIME
Spectroscopic Personal Radiation Detector
Spectroscopic Personal Radiation Detector
identiFINDER® R225
Food Safety/Contamination Detection Pharmaceutical/Pharma Manufacturing Research Laboratories Disease Monitoring Biological Threat Detection

identiFINDER® R225

The identiFINDER® R225 is a rugged, pager-sized Spectroscopic Personal Radiation Detector (SPRD). The R225 features a single 18mm cubic CsI detector with SiPM (G/GN) providing exceptional sensitivity and identification capability. There is also an option for an LaBr(Ce) spectroscopic detector (LG/LGN) for ≤3.5% resolution. The device features the familiar three-button control common to all identiFINDER products. The R225 provides ANSI N42.48 SPRD compliance, as well as MSLTD 810g Salt/Fog compliance. The R225 comes with key features built on feedback of its predecessor, the identiFINDER R200, including operating in multiple languages. The screen has been upgraded for increased brightness and added color to be visible in sunlight and through polarized sunglasses. The holster has been modified to provide quick access to the device and for the screen to be completely visible while holstered. The battery can operate for over thirty hours with hot-swappable backups and built-in Bluetooth, Wi-Fi, and GPS ensure remote data viewing.

Features

FAST FRONTLINE DETECTION AND RESPONSE

Outstanding spectral ability to enable fast front-line detection and response. Belt-worn gamma and neutron detection and gamma identification. Field-proven and trusted template matching algorithms characteristic and present in the entire identiFINDER family of products.

WEAR WITH CONFIDENCE IN THE HARSHEST ENVIRONMENTS

Survives tough missions so you can wear with confidence. IP67 rated for use in harsh environments or temporary submersion during decontamination. MIL-STD 810G (salt/fog) compliant. Automatic calibration, stabilization, and no user maintenance required.

PROVIDE CRITICAL INFORMATION IN REAL TIME

Low training burden for quick field adoption. Ability to monitor and control remotely using the mobile app (iOS & Android). Built in communications and a robust API enable integration with user deployed networks. ANSI N42.42 data output is standard. Integration with SIGMA Edge with ATAK coming soon.
This video is unavailable due to your cookie settings.
Domain Solution

Latest news

Teledyne FLIR Defense Receives $15 Million Contract from NATO Partner for Advanced Weapon Sights
Press Release

Teledyne FLIR Defense Receives $15 Million Contract from NATO Partner for Advanced Weapon Sights

READ THE STORY >>
Teledyne FLIR Defense Unveils Non-ITAR Long-Range Airborne Imaging System at Farnborough Air Show
Press Release

Teledyne FLIR Defense Unveils Non-ITAR Long-Range Airborne Imaging System at Farnborough Air Show

READ THE STORY >>
Teledyne FLIR Defense Awarded $249 Million IDIQ Contract for  U.S. Marine Corps Organic Precision Fires-Light Program
Press Release

Teledyne FLIR Defense Awarded $249 Million IDIQ Contract for U.S. Marine Corps Organic Precision Fires-Light Program

READ THE STORY >>

Product Support

Materials and Files

Datasheet
identiFINDER R225-A4 Request Access
identiFINDER R225-LTR Request Access
Brochures
2025 Teledyne FLIR Threat Detection Brochure Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.