Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
identiFINDER® R425
BETTER DETECTION IN ALL DIRECTIONS
POWER THROUGH YOUR MISSION
SITUATIONAL AWARENESS AND SUPPORT
Next Generation Radionuclide Identification Device
Next Generation Radionuclide Identification Device
identiFINDER® R425

identiFINDER® R425

The identiFINDER® R425 is the next generation of the most deployed radionuclide identification device (RID), offering 360-degree coverage so you can locate and measure gamma and neutron radioactive sources with confidence. The updated capabilities on the identiFINDER R425 include a higher resolution detector option, higher dose rate capability, and a new glass screen cover for scratch protection. With the familiar identiFINDER user interface and 3-button control, you can operate the R425 quickly, communicate results, and take command of any situation, in any environment, remotely. When other systems fail in extremely high gamma fields, the identiFINDER R425 provides pinpoint accuracy and remains fully operational. The R425 provides an ideal balance of size, weight, and performance for various missions including surveying, emergency response, and environmental monitoring.

Features

BETTER DETECTION IN ALL DIRECTIONS

New cubic detector design, sourceless stabilization, advanced heuristics, and hybrid identification techniques enable high performance detection in all directions; 3x more sensitive gamma and 2x more sensitive neutron detection

POWER THROUGH YOUR MISSION

IP67-rated, ergonomic design is 15% lighter than previous generations, while the exceptional 12-hour battery life provides the right balance for a variety of missions

SITUATIONAL AWARENESS AND SUPPORT

Remote data viewing, operation, and reach back is made possible through communication features including dual USB-C ports, Teledyne FLIR's trusted web interface, the Teledyne FLIR RAD Mobile Application, and a universal API that enables integration with user deployed networks
This video is unavailable due to your cookie settings.
Domain Solution

Latest news

Teledyne FLIR Defense Unveils Non-ITAR Long-Range Airborne Imaging System at Farnborough Air Show
Press Release

Teledyne FLIR Defense Unveils Non-ITAR Long-Range Airborne Imaging System at Farnborough Air Show

READ THE STORY >>
Teledyne FLIR Defense Wins Additional $14M Contract for  Black Hornet Nano-UAV Systems for U.S. Army  Soldier Borne Sensor Program
Press Release

Teledyne FLIR Defense Wins Additional $14M Contract for Black Hornet Nano-UAV Systems for U.S. Army Soldier Borne Sensor Program

READ THE STORY >>
Teledyne FLIR Awarded $500 Million U.S. Army Contract for Family of Weapons Sights-Individual Program
Press Release

Teledyne FLIR Awarded $500 Million U.S. Army Contract for Family of Weapons Sights-Individual Program

READ THE STORY >>

Product Support

Materials and Files

Datasheet
identiFINDER R425_Datasheet-LTR Request Access
identiFINDER R425_Datasheet-A4 Request Access
Brochures
2025 Teledyne FLIR Threat Detection Brochure Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.