Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
Ranger® R8SS
COMPLETE PERIMETER SECURITY
HIGH-PERFORMANCE GROUND SURVEILLANCE
BUILT FOR RUGGED ENVIRONMENTS
FAST, ACCURATE THREAT DETECTION
Man-Portable Mid-Range Ground Surveillance Radar
Man-Portable Mid-Range Ground Surveillance Radar
Ranger® R8SS
FORCE PROTECTION BORDER SECURITY VEHICLE DISMOUNT ARTILLERY AND MORTAR FIRE CORRECTION UAS DETECTION

Ranger® R8SS

The man-portable Ranger® R8SS electronically-scanned, mid-range radars detect and track personnel and vehicles up to 15 kilometer ranges. Light and small, the Ranger R8SS and provides best-in-class target detection and acquisition performance in a form factor that fits in a backpack or is easily mounted to a vehicle or permanent structure as part of an integrated solution. The low false alarm rate and extremely reliable operation builds operator trust and yields high operational availability.

COMPLETE PERIMETER SECURITY

Extremely fast scanning at 4 times a second per panel, nothing is missed. The Ranger Panel Radars can scan a full 360° every second with a pan tilt mount, quickly detecting any ground threat from any direction.

HIGH-PERFORMANCE GROUND SURVEILLANCE

Built-in GPS and North finding capability, automatic target tracker and classification, and low false alarm rate deliver best-in-class performance.

BUILT FOR RUGGED ENVIRONMENTS

Panel Radars are MIL-STD-810G qualified and IP67 certified.

FAST, ACCURATE THREAT DETECTION

Panel Radars quickly detects up to 512 threats simultaneously while accurately displaying each target’s location.

MAN-PORTABLE AND EASY TO INTEGRATE

R8SS can be transported in a backpack of a dismounted soldier anddraws only 135W, giving it extreme deployment flexibility. With the controllable RF output power option, draw can be reduced to 65W to increase autonomy on batteries. With four mounting bolts and a single cable, the radar is easy to install in fixed installations.

FORCE PROTECTION

BORDER SECURITY

VEHICLE DISMOUNT

ARTILLERY AND MORTAR FIRE CORRECTION

UAS DETECTION

FLIR Launches Recon-focused Light Tactical Vehicle and Portable Radar
Product News

FLIR Launches Recon-focused Light Tactical Vehicle and Portable Radar

READ THE STORY >>
Teledyne FLIR Defense Announces Major Radar Capability Upgrades Boosting Speed, Accuracy and Drone Detection
Press Release

Teledyne FLIR Defense Announces Major Radar Capability Upgrades Boosting Speed, Accuracy and Drone Detection

READ THE STORY >>
Teledyne FLIR Defense Delivers 3,000th Ranger® Series Radar
Press Release

Teledyne FLIR Defense Delivers 3,000th Ranger® Series Radar

READ THE STORY >>

Datasheet
Ranger R8SS_Datasheet-A4 Request Access
Ranger R8SS_Datasheet-US Request Access
Brochures
Radar Solutions Brochure Request Access
Border Surveillance Brochure Request Access
Surveillance Catalog Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.