Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
Ranger® R10-3DX
Compact Detection Ideal for C-UAS Missions
Compact Detection Ideal for C-UAS Missions
Ranger® R10-3DX
UAS DETECTION BORDER SECURITY AIRPORT SECURITY FORCE PROTECTION CRITICAL ASSETS PROTECTION COASTLINE SECURITY C-UAS ISR

Ranger® R10-3DX

The Ranger R10-3DX redefines mid-range radar capabilities for counter drone (C-UAS) and ISR missions on fixed installations or mobile platforms. The R10-3DX detects micro UAS targets at more than 3 km, pedestrians more than 6km, and more than 14km for vehicles. Using Digital Beam forming technology, one panel continuously covers a wide area of 90° azimuth and up to 60° in elevation, and with 4 panels, a full 360° is achieved at 2 or 4 Hz refresh rate, ensuring potential threats can be detected at greater success by producing less room to evade. The R10-3DX is compatible with either external IMU or on-board sensors, with a rugged and compact design rated to MIL-STD 810 and MIL-STD-461 specifications, making it a robust option for a variety of missions. The system offers essential threat detection capability with low SWaP and a fast refresh rate, and AI-based algorithm for reliable threat classification during critical moments.

WIDE-AREA COVERAGE CONFIDENCE

4 panels provide 360° azimuth and up to 60° elevation coverage, creating less space for threats to go unnoticed.

LOW SWAP ADVANTAGE

Each panel is 49 x 37 x 11 cm, weighs 13 kg with a consumption of 180 Watts.

MULTI-TARGET TRACKING

Digital Beam forming improves multi-target tracking without sacrificing performance. Critical for drone swarms or multi-vector incursions.

LESS JAMMING RISK

Effective electronic counter-measures means less interference and jamming risks, critical for modern battlefield operations.

TARGET CLASSIFICATION

Using AI-based algorithms, the system provides actionable and reliable threat information to operators by classifying targets as drones, aircraft, birds, person or vehicles.

INCREASE REACTION TIME

Quick object detection enables faster EO/IR slew to cue, and mitigation systems.
This video is unavailable due to your cookie settings.

Teledyne FLIR Defense Launches Ranger® R10-3DX Compact  Mid-Range Counter-Drone Radar at AUSA 2026
Press Release

Teledyne FLIR Defense Launches Ranger® R10-3DX Compact Mid-Range Counter-Drone Radar at AUSA 2026

READ THE STORY >>
Teledyne FLIR Defense Announces Major Radar Capability Upgrades Boosting Speed, Accuracy and Drone Detection
Press Release

Teledyne FLIR Defense Announces Major Radar Capability Upgrades Boosting Speed, Accuracy and Drone Detection

READ THE STORY >>
Teledyne FLIR Defense Delivers 3,000th Ranger® Series Radar
Press Release

Teledyne FLIR Defense Delivers 3,000th Ranger® Series Radar

READ THE STORY >>

Datasheet
Ranger R10-3DX_Datasheet-A4 Request Access
Ranger R10-3DX_Datasheet-LTR Request Access
Brochures
Radar Solutions Brochure Request Access
Surveillance Catalog Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.