Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
Fido® X4
NEXT LEVEL DETECTION
OPERATIONALLY AVAILABLE
DESIGNED FOR THE MISSION AT HAND
Premium Handheld Explosives Trace Detector
Premium Handheld Explosives Trace Detector
Fido® X4
Trace Detection of Explosives Oil and Gas

Fido® X4

The Fido X4 is a premium handheld explosives trace detector (ETD) that delivers unmatched sensitivity for a broad range of explosives, so you can easily detect threats at levels others can’t. Next generation FLIR TrueTrace® detection technology features a new five-channel sensor array that delivers expanded threat coverage, enhanced sensitivity, and identification in a wide range of environmental conditions. The simplified user interface features onboard video tutorials, user prompts, and color- coded alarms with strength indicators so you can operate quickly and decisively. Analysis and reporting of results are made simple through multiple modern connectivity options, allowing critical data to be shared quickly. From high-volume checkpoint and randomized screenings to foot patrol and standoff operations, Fido X4 is ready to go when and where you need it.

NEXT LEVEL DETECTION

Next generation Teledyne FLIR TrueTrace® detection technology features a new five-channel sensor array that delivers expanded threat coverage, enhanced sensitivity, and specific threat identification

OPERATIONALLY AVAILABLE

Intuitive interface dramatically reduces training burden and increases end-user adoption and retention; onboard video tutorials, user prompts, and color-coded alarms with strength indicators help operators act quickly and decisively

DESIGNED FOR THE MISSION AT HAND

Light weight 3.2 lbs, up to 16-hour continuous operation with two hot-swappable batteries, IP54-rated, and MIL-STD-810G compliant so operators can confidently complete their mission in a wide range of environmental conditions
This video is unavailable due to your cookie settings.

Trace Detection of Explosives

Oil and Gas

Datasheet
Fido X4_Datasheet-A4 Request Access
Fido X4_Datasheet-LTR Request Access
Brochures
2025 Teledyne FLIR Threat Detection Brochure Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.