Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
Argus
Fixed surveillance system for perimeter security
Fixed surveillance system for perimeter security
Argus
AIRPORT SECURITY MILITARY FLIGHT LINE SECURITY PORT SECURITY PETROCHEMICAL FACILITY PROTECTION CRITICAL INFRASTRUCTURE PROTECTION PIPELINE SECURITY BORDER SECURITY

Argus

Argus is a fixed, rugged, integrated wide-area surveillance system. Combining a best-in-class radar and thermal camera with Command and Control software, Argus is designed to detect and track multiple threats both near and far in the most demanding weather conditions 24/7. When compared to other perimeter security solutions, Argus has the lowest initial cost per kilometer of secured space as well as the lowest lifetime cost.

RADAR + THERMAL/VISIBLE CAMERAS

Optional payloads cover up to four spectral bands including visible, NIR, SWIR, and MWIR with slew-to-cue of cameras to radar.

INSTALLS IN HOURS, NOT DAYS

Designed for easy installation with minimal infrastructure requirements, Argus is preconfigured to virtually eliminate any integration risk.

TRACK MORE THAN 500 TARGETS SIMULTANEOUSLY

Laser designator, rangefinder, pointer and illuminator options plus Cameleon™ Tactical fusion of multiple sensors provide precise target bearing and location.

MULTIPLE POWER OPTIONS

Run Argus on 120/240 VAC, batteries, generator, wind or solar power.

CONTINUOUS PERIMETER SECURITY

Detect and track targets at a range up to 30 km over a full 360°, 24/7.

Teledyne FLIR Defense Captures Contracts Worth Up to $47M to Provide Wide Range of Ground Robots to US Government
Press Release

Teledyne FLIR Defense Captures Contracts Worth Up to $47M to Provide Wide Range of Ground Robots to US Government

READ THE STORY >>
Teledyne FLIR Defense Unveils Cerberus XL C-UAS Mobile Counter-Drone System at AUSA 2024
Press Release

Teledyne FLIR Defense Unveils Cerberus XL C-UAS Mobile Counter-Drone System at AUSA 2024

READ THE STORY >>
Teledyne FLIR Defense Upgrades Surveillance Service Center Capability in Turkey
Press Release

Teledyne FLIR Defense Upgrades Surveillance Service Center Capability in Turkey

READ THE STORY >>

Datasheet
Argus_Datasheet-LTR Request Access
Argus_Datasheet-A4 Request Access
Brochures
2025 Teledyne FLIR Borders, Coastal, & Critical Infrastructure Brochure Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.