Webinar: FLIR Acoustic Cameras for Leak Detection in Food & Beverage and General Manufacturing Industries - Capturing Cost-Saving through Sound

/contentassets/90c74af52a7f43dabd856e90522244b7/food-and-beverage-1920x1080_1.jpg

Due to the raising need of looking at the energy costs impact in operations, and the need to follow the increasing environmental and quality regulations, corporations are becoming more aware of the importance of finding their leaks, such as compressed air, gases, or vacuum leaks.

Today's soaring energy costs can have a huge impact on a company's bottom line, especially for manufacturers who rely on compressed air and vacuum systems or use gases such as carbon dioxide in their production process. When these systems leak—it's like money seeps out along with the air. So being able to see the system leaks, pinpoint the source, and even calculate the energy loss is a game changer.

The FLIR Si-Series are acoustic imaging cameras for leak detection: your perfect solution for locating pressurized leaks in compressed air systems, faults in vacuum systems, and CO2 leaks. These lightweight, one-handed cameras can help you identify efficiency loss and potential failures up to 10 times faster than traditional methods, and with minimal training.

Learn how Acoustic Leak Detection with the FLIR Si124 can benefit your operations.