Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
 SKYCARRIER™
For SkyRaider® and SkyRanger®
For SkyRaider® and SkyRanger®
 SKYCARRIER™
COMPOUND/BASE SECURITY HAZARD MONITORING AD-HOC INFRASTRUCTURE INCIDENT RESPONSE COLLABORATIVE MAPPING

SKYCARRIER™

The SkyCarrier™ is a mission-enhancing system purpose built for Teledyne FLIR Defense’s SkyRanger® R70 and R80D SkyRaider® platforms. It provides secure, remote storage along with autonomous launch and recovery—on the move and in GPS-denied environments. Designed for high-speed operations, it enables drones to take off and land while in motion, even across rugged terrain with inclines exceeding 20°. Integrated AI-based visual markers improve target acquisition and precision landing. The system supports true free flight with onboard recharging and extended battery life, reducing operational costs by minimizing the need for constant monitoring, fuel, and additional personnel or vehicles

Features

VEHICLE INTEGRATED OR FIXED EMPLACEMENT

Enables seamless deployment from land vehicles, maritime vessels, or fixed installations. Allowing drones to take off and return autonomously—even while in motion.

TETHERED OR UNTETHERED

Multiple free-flight systems with in AIR replacement for persistent
patrols. Tethered 24/7 monitoring from a high vantage point (100m).

RF DENIED/RF SILENT OPERATIONS

Dark mode free-flight operations. Secure comms over the tether wire for tethered configurations.
This video is unavailable due to your cookie settings.

Latest news

SkyRaider Nabs Skinny-Dipping Suspect in Montana
Use Case Scenario

SkyRaider Nabs Skinny-Dipping Suspect in Montana

READ THE STORY >>
Teledyne FLIR to Supply Canadian Government More Than 800 Drones Worth CAD$95 Million for Ukraine
Press Release

Teledyne FLIR to Supply Canadian Government More Than 800 Drones Worth CAD$95 Million for Ukraine

READ THE STORY >>
FLIR Captures $10M Contract with US Marines to Deliver R80D SkyRaider Unmanned Aerial Systems
Product News

FLIR Captures $10M Contract with US Marines to Deliver R80D SkyRaider Unmanned Aerial Systems

READ THE STORY >>

Product Support

Materials and Files

Datasheet
SkyCarrier_datasheet-LTR Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.