Teledyne FLIR Defense Captures Contracts Worth Up to $47M to Provide Wide Range of Ground Robots to US Government
READ THE STORY >>
El aluminato de magnesio (Spinel) recubierto de cobalto es un material Q-Switch pasivo de estado sólido que funciona en el rango de 1200 nm a 1600 nm. Los interruptores Q pasivos de estado sólido que generan impulsos láser de alta potencia son atractivos porque permiten el desarrollo de fuentes láser compactas de bajo coste sin necesidad de una fuente de alimentación de alta tensión. Los interruptores Q pasivos se especifican mediante transmisión inicial a la longitud de onda de interés.
Teledyne FLIR Defense Captures Contracts Worth Up to $47M to Provide Wide Range of Ground Robots to US Government
READ THE STORY >>
Teledyne FLIR Defense Receives $15 Million Contract from NATO Partner for Advanced Weapon Sights
READ THE STORY >>
Teledyne FLIR to Supply Canadian Government More Than 800 Drones Worth CAD$95 Million for Ukraine
READ THE STORY >>The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.