identiFINDER R700 November Webinars [Completed]

/contentassets/f96acb325ada44318729faba6da83e8e/r700_nov_web_1200x628.jpg

This event has already completed.

 

 

Teledyne FLIR is pleased to announce the upcoming free virtual webinars for the new identiFINDER® R700. This webinar will include a mix of videos, demonstrations, and presentations.

 

The identiFINDER R700 is a highly sensitive backpack or fixed-location radiation detector.

 

This webinar will discuss:

  • Connect up to and control up to four R700's through one Android or iOS device
  • Use new built-in WiFi capabilities to network these devices
  • Use greater coverage and directionality with multiple devices to reduce the time to locate and identify a radiological threat

 

This webinar will show case a check point scenario and demonstrate the steps to network up to four R700's on one Android or iOS device.

 

There are three webinars on November 20th, 2025, at 9:00 AM and 1:00 PM, and 9PM EST (UTC-05:00). Webinars are hosted on Microsoft Teams.

 

The webinars are approximately 1 hour long.

 

Sign-up is completely free.

 

Click Here to Register for November 20th, 9:00 AM Webinar

 

Click Here to Register for November 20th, 1:00 PM Webinar

 

Click Here to Register for November 20th, 9:00 PM Webinar