Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
SeaFLIR® 380X-HLD
AIDED TARGET RECOGNITION (AITR)
HIGH-ACCURACY TARGETING FOR MAXIMUM STAND-OFF RANGE
ZOOM AND TRACK MARITIME TARGETS
Long Range, Advanced Imaging Targeting System
Long Range, Advanced Imaging Targeting System
SeaFLIR® 380X-HLD
FORCE PROTECTION LASER DESIGNATION TARGETING SURVEILLANCE FIRE CONTROL REMOTE WEAPON CONTROL

SeaFLIR® 380X-HLD

SeaFLIR 380X-HLD combines precision laser target designation with intelligent sensing features via 380X advanced imaging capabilities. This premier multi-spectral system is optimal for maritime vessels and applications. As a targeting system, SeaFLIR 380X-HLD provides operators with stellar performance of precision-guided munitions from naval vessels in the harshest maritime environments. Payload includes a MWIR camera with a native 1280x720 resolution, HD CCD cameras, SWIR camera, and high-powered laser designator (LD). The system’s advanced imaging features include multi-tile video management to view multiple video sources simultaneously (manned or unmanned), customizable user profiles and icon-based graphics, an integrated moving target indicator (MTI), and de-scintillation filter which can remove atmospheric effects like fog or haze to reveal clearer, sharper detail from greater distances. With SeaFLIR 380X-HLD, operators avoid cognitive overload, improve situational awareness, and make smarter, faster decisions.

Features

AIDED TARGET RECOGNITION (AITR)

Capable of hosting Aided Target Recognition (AiTR), the system provides target detection, and classification, reducing the operator workload, or cognitive burden.

HIGH-ACCURACY TARGETING FOR MAXIMUM STAND-OFF RANGE

Low divergence and automated boresight capability in a highpowered LD enable mobile target designation and accurate smart weapon delivery.

ZOOM AND TRACK MARITIME TARGETS

High 120x-magnification optics extend detection range. Laser payloads covertly illuminate and point out targets, and determine distance and location.

SUPERIOR CLARITY AND DETECTION

Operators can see more details with de-scintillation filter, designed to remove atmosphere effects and obscurants that would otherwise reduce detection ability.

SINGLE LRU SYSTEM

Advanced imaging features in a single LRU make SeaFLIR 380X-HLD easy to install and integrate with no junction boxes required.

MULTIPLE VIDEO MANAGEMENT

Multi-tile image management allows operator to view multiple video sources simultaneously, including all discrete camera payloads plus external video input.
This video is unavailable due to your cookie settings.
Domain Solution

Product Support

Materials and Files

Datasheet
SeaFLIR 380X-HLD_Datasheet-LTR Request Access
SeaFLIR 380X-HLD_Datasheet-A4 Request Access
Brochures
Coastal Surveillance Brochure Request Access
Surveillance Catalog Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.