Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
Ranger® R6SS
COMPLETE PERIMETER SECURITY
HIGH-PERFORMANCE GROUND SURVEILLANCE
BUILT FOR RUGGED ENVIRONMENTS
FAST, ACCURATE THREAT DETECTION
Man-Portable Mid-Range Ground Surveillance Radar
Man-Portable Mid-Range Ground Surveillance Radar
Ranger® R6SS
FORCE PROTECTION BORDER SECURITY VEHICLE DISMOUNT ARTILLERY AND MORTAR FIRE CORRECTION UAS DETECTION

Ranger® R6SS

The man-portable Ranger® R6SS electronically-scanned, mid-range radars detect and track personnel and vehicles up to 15 kilometer ranges. Light and small, the Ranger R6SS provides best-in-class target detection and acquisition performance in a form factor that fits in a backpack or is easily mounted to a vehicle or permanent structure as part of an integrated solution. The low false alarm rate and extremely reliable operation builds operator trust and yields high operational availability.

Features

COMPLETE PERIMETER SECURITY

Extremely fast scanning at 4 times a second per panel, nothing is missed. The Ranger Panel Radars can scan a full 360° every second with a pan tilt mount, quickly detecting any ground threat from any direction.

HIGH-PERFORMANCE GROUND SURVEILLANCE

Built-in GPS and North finding capability, automatic target tracker and classification, and low false alarm rate deliver best-in-class performance.

BUILT FOR RUGGED ENVIRONMENTS

Panel Radars are MIL-STD-810G qualified and IP67 certified.

FAST, ACCURATE THREAT DETECTION

Panel Radars quickly detects up to 512 threats simultaneously while accurately displaying each target’s location.

MAN-PORTABLE AND EASY TO INTEGRATE

R6SS can be transported in a backpack of a dismounted soldier and draws only 85W, giving it extreme deployment flexibility. With four mounting bolts and a single cable, the radar is easy to install in fixed installations.

FORCE PROTECTION

BORDER SECURITY

VEHICLE DISMOUNT

ARTILLERY AND MORTAR FIRE CORRECTION

UAS DETECTION

Domain Solution

Latest news

Teledyne FLIR Showcases Advanced Imaging Technology and New Regional Alliances at Dubai Air Show 2021
Partnerships

Teledyne FLIR Showcases Advanced Imaging Technology and New Regional Alliances at Dubai Air Show 2021

READ THE STORY >>
Teledyne FLIR Defense Announces Winners of 2023 Vision Awards
Press Release

Teledyne FLIR Defense Announces Winners of 2023 Vision Awards

READ THE STORY >>
Teledyne FLIR Defense Demonstrates Groundbreaking UAV  Vehicle Reconnaissance Technology at DSEI in London
Press Release

Teledyne FLIR Defense Demonstrates Groundbreaking UAV Vehicle Reconnaissance Technology at DSEI in London

READ THE STORY >>

Product Support

Materials and Files

Datasheet
Ranger R6SS_Datasheet-A4 Request Access
Ranger R6SS_Datasheet-US Request Access
Brochures
Radar Solutions Brochure Request Access
Surveillance Catalog Request Access
Border Surveillance Brochure Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.