Icon-ContactSalesGrid ViewExported from Streamline App (https://app.streamlineicons.com)Model SelectorModel Selector
Ranger® HDC
HIGH-DEFINITION IR AT ITS BEST
MORE DETAILS AT LONG RANGE
RUGGED, FULLY MIL-QUALIFIED
PENETRATES HEAT TURBULENCE
Portable, Long-Range HD Thermal Imager
Portable, Long-Range HD Thermal Imager
Ranger® HDC
BORDER SECURITY COASTAL SURVEILLANCE FORCE PROTECTION INDUSTRIAL FACILITY CRITICAL INFRASTRUCTURE SECURITY AIR & SEA PORTS VEHICLE & MAN-PORTABLE CAPABILITIES

Ranger® HDC

The Ranger® HDC is a Real-HD thermal imager with a 1280 x 720 cooled detector. Featuring the FLIR Image Processing Engine, the Ranger HDC provides exceptional long-range thermal imaging performance and 22x continuous optical zoom to maintain situational awareness for effective target assessment. Operators can detect and classify threats day and night in different weather conditions with an optimized FOV.

Features

HIGH-DEFINITION IR AT ITS BEST

Featuring a cooled 1280 x 720 detector, Ranger HDC provides a 16:9 widescreen video image to show more of the scene at a glance.

MORE DETAILS AT LONG RANGE

Ranger HDC supports 22x continuous optical zoom, providing both wide FOV for situational awareness and maintaining target focus during zoom.

RUGGED, FULLY MIL-QUALIFIED

Developed under the unique FLIR CDMQ process (Commercially Developed, Military-Qualified), Ranger HDC is designed for unmatched 24/7/365 reliability.

PENETRATES HEAT TURBULENCE

Merlin ASX anti-turbulence filter removes heat turbulence interference and other noise, allowing for more efficient image processing.

NETWORK ENABLED

TCP/IP interface supports Nexus™ and multiple common standard protocols to provide video over IP.

BORDER SECURITY

COASTAL SURVEILLANCE

FORCE PROTECTION

INDUSTRIAL FACILITY

CRITICAL INFRASTRUCTURE SECURITY

AIR & SEA PORTS

VEHICLE & MAN-PORTABLE CAPABILITIES

Domain Solution

Latest news

Teledyne FLIR Defense Scientist Named STEM Excellence Award Winner at 2022 CBRN Conference
Press Release

Teledyne FLIR Defense Scientist Named STEM Excellence Award Winner at 2022 CBRN Conference

READ THE STORY >>
Teledyne FLIR Awarded $48 Million Nano-UAV Framework Agreement by the Norwegian Defence Materiel Agency
Press Release

Teledyne FLIR Awarded $48 Million Nano-UAV Framework Agreement by the Norwegian Defence Materiel Agency

READ THE STORY >>
Teledyne FLIR Wins Pentagon Contract to Develop First Individual Chemical Detector for Warfighters
Press Release

Teledyne FLIR Wins Pentagon Contract to Develop First Individual Chemical Detector for Warfighters

READ THE STORY >>

Product Support

Materials and Files

Datasheet
Ranger HDC_Datasheet-A4 Request Access
Ranger HDC_Datasheet-LTR Request Access
Brochures
Surveillance Catalog Request Access

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.